Menu Search

Self Tapping Screws - Pan Head

In stock

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
£ 0.4762 - £ 0.4762 600 In stock
4.5 mm
PPA
38.0 mm
£ 0.265 - £ 0.265 1300 In stock
3.5 mm
PPA
9.5 mm
£ 0.394 - £ 0.394 12000 In stock
4.8 mm
PPA
16.0 mm
£ 0.9567 - £ 0.9567 9000 In stock
6.3 mm
PPA
25.0 mm
£ 0.394 - £ 0.394 18000 In stock
4.2 mm
PPA
9.5 mm
£ 0.5698 - £ 0.5698 9900 In stock
5.5 mm
PPA
25.0 mm
£ 0.265 - £ 0.265 899 In stock
3.5 mm
PPA
13.0 mm
£ 0.4238 - £ 0.4238 888 In stock
4.8 mm
PPA
19.0 mm
6580111301VR £ 0.265 - £ 0.265 4000 In stock
3.5 mm
PPA
6.5 mm
£ 0.394 - £ 0.394 Request the lead time here
4.8 mm
PPA
13.0 mm
£ 1.4089 - £ 1.4089 Request the lead time here
8.0 mm
PPA
50.0 mm
£ 0.394 - £ 0.394 Request the lead time here
4.8 mm
PPA
9.5 mm
£ 0.2041 - £ 0.214 800 In stock
4.2 mm
PPA
16.0 mm
£ 1.6017 - £ 1.6725 Request the lead time here
8.0 mm
PPA
50.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 4.5 mm 38.0 mm PPA

6580321301VR

Price Range
£ 0.4762 - £ 0.4762

Stock Levels
600 In stock
Attributes
  • Thread Length
    38.0 mm
  • Thread Size
    4.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 9.5 mm PPA

6580121301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
1300 In stock
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA

6580271301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
12000 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 6.3 mm 25.0 mm PPA

6580441301VR

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
9000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA

6580181301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
18000 In stock
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 5.5 mm 25.0 mm PPA

6580351301VR

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
9900 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    5.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA

6580131301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
899 In stock
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA

6580281301VR

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
888 In stock
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 6.5 mm PPA

6580111301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
4000 In stock
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm PPA

6580261301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 8.0 mm 50.0 mm PPA

6580551301VR

Price Range
£ 1.4089 - £ 1.4089

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
Sheet Metal Screw Crossed Drive 4.8 mm 9.5 mm PPA

6580251301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA Black

433003511499

Price Range
£ 0.214 - £ 0.2041

Stock Levels
800 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 8.0 mm 50.0 mm PPA Black

433009011499

Price Range
£ 1.6725 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm