Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 7.5265 - £ 7.8383 | Request the lead time here |
M4
|
PEEK
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 6.6052 - £ 6.8745 | Request the lead time here |
M3
|
PEEK
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 12.5726 - £ 13.097 | Request the lead time here |
M8
|
PEEK
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 7.9943 - £ 8.3203 | Request the lead time here |
M5
|
PEEK
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 8.7455 - £ 9.0999 | Request the lead time here |
M6
|
PEEK
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 8.2494 - £ 8.5896 | Request the lead time here |
M5
|
PEEK
|
0.098 in
2.5 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 9.0715 - £ 9.4542 | Request the lead time here |
M6
|
PEEK
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 7.2147 - £ 7.5123 | Request the lead time here |
M4
|
PEEK
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 8.3911 - £ 8.7455 | Request the lead time here |
M5
|
PEEK
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 12.1757 - £ 12.6859 | Request the lead time here |
M8
|
PEEK
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 6.5485 - £ 6.8178 | 20 In stock |
M3
|
PEEK
|
0.059 in
1.5 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 7.3706 - £ 7.6824 | Request the lead time here |
M4
|
PEEK
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 8.703 - £ 9.0573 | Request the lead time here |
M6
|
PEEK
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 12.4733 - £ 12.9978 | Request the lead time here |
M8
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 8.0935 - £ 8.4337 | Request the lead time here |
M5
|
PEEK
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 8.8589 - £ 9.2274 | Request the lead time here |
M6
|
PEEK
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 12.2607 - £ 12.771 | Request the lead time here |
M8
|
PEEK
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 12.4166 - £ 12.9411 | 2 In stock |
M8
|
PEEK
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 6.7044 - £ 6.9879 | Request the lead time here |
M3
|
PEEK
|
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 7.0729 - £ 7.3564 | Request the lead time here |
M4
|
PEEK
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive