Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| £ 0.057 - £ 0.0703 | Request the lead time here |
M6 x 1.0
|
0.787 in
20.0 mm
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
||
| £ 0.0318 - £ 0.0393 | 1703 In stock |
M4 x 0.7
|
0.157 in
4.0 mm
|
||
| £ 0.0346 - £ 0.0427 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
||
| £ 0.0469 - £ 0.0579 | Request the lead time here |
M4 x 0.7
|
1.575 in
40.0 mm
|
||
| £ 0.0398 - £ 0.0491 | Request the lead time here |
M6 x 1.0
|
0.197 in
5.0 mm
|
||
| £ 0.0509 - £ 0.0509 | Request the lead time here |
1/4-20
|
0.250 in
6.4 mm
|
||
| £ 0.3628 - £ 0.3784 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
||
| £ 0.3274 - £ 0.3416 | Request the lead time here |
M8
|
0.394 in
10.0 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
||
| £ 0.1686 - £ 0.1757 | 7075 In stock |
M6
|
0.197 in
5.0 mm
|
||
| £ 0.1685 - £ 0.208 | Request the lead time here |
M10 x 1.5
|
0.394 in
10.0 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
||
| £ 0.0468 - £ 0.0468 | 25970 In stock |
M5
|
0.394 in
10.0 mm
|
||
| £ 0.1568 - £ 0.1665 | 18038 In stock |
M8
|
1.181 in
30.0 mm
|
||
| £ 0.1474 - £ 0.153 | 10016 In stock |
M4
|
1.181 in
30.0 mm
|
||
| £ 0.0629 - £ 0.0629 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
||
| £ 0.0524 - £ 0.0772 | 45892 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| 10053737 | £ 0.1224 - £ 0.1224 | 18985 In stock |
M8
|
0.394 in
10.0 mm
|
|
| £ 0.1369 - £ 0.194 | 1449 In stock |
M8
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue