Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 3,699.693 - £ 4,932.924 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 525.4734 - £ 700.6278 Request the lead time here
2250.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 1,411.8126 - £ 1,882.4202 Request the lead time here
5550.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 920.7438 - £ 1,227.6516 Request the lead time here
360.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 996.2952 - £ 1,328.3868 Request the lead time here
3900.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 1,343.6052 - £ 1,791.4668 Request the lead time here
5850.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 627.7386 - £ 836.9814 Request the lead time here
2700.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 1,035.2388 - £ 1,380.315 Request the lead time here
1500.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 666.0906 - £ 888.1242 Request the lead time here
1800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 618.8442 - £ 825.1188 Request the lead time here
900.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 1,034.2698 - £ 1,379.0298 Request the lead time here
5040.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 28.3254 - £ 37.7706 Request the lead time here
600.0
Aluminium
Support Rail
8.0
4.5
12.0
120.0
£ 32.2524 - £ 43.0032 Request the lead time here
600.0
Aluminium
Support Rail
9.5
5.5
16.0
150.0
£ 275.8998 - £ 367.863 Request the lead time here
1050.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 44.0334 - £ 58.7112 Request the lead time here
600.0
Aluminium
Support Rail
14.0
6.6
25.0
200.0
£ 3,085.4388 - £ 4,113.915 Request the lead time here
4500.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 114.4746 - £ 152.6328 Request the lead time here
400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 342.261 - £ 456.348 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,006.5156 - £ 1,342.0242 Request the lead time here
360.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,668.1182 - £ 2,224.161 Request the lead time here
600.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 50.0 M12x45 5400.0 Stainless Steel

20272494

Price Range
£ 4,932.924 - £ 3,699.693

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5400.0
Shaft Support Rail 16.0 M5x20 2250.0 Stainless Steel

20270919

Price Range
£ 700.6278 - £ 525.4734

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2250.0
Shaft Support Rail 20.0 M6x25 5550.0 Stainless Steel

20271534

Price Range
£ 1,882.4202 - £ 1,411.8126

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5550.0
Shaft Support Rail 20.0 M6x25 360.0 Stainless Steel

20271398

Price Range
£ 1,227.6516 - £ 920.7438

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    360.0
Shaft Support Rail 20.0 M6x25 3900.0 Stainless Steel

20271411

Price Range
£ 1,328.3868 - £ 996.2952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3900.0
Shaft Support Rail 16.0 M5x20 5850.0 Stainless Steel

20271152

Price Range
£ 1,791.4668 - £ 1,343.6052

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5850.0
Shaft Support Rail 16.0 M5x20 2700.0 Stainless Steel

20270940

Price Range
£ 836.9814 - £ 627.7386

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2700.0
Shaft Support Rail 50.0 M12x45 1500.0 Stainless Steel

20272364

Price Range
£ 1,380.315 - £ 1,035.2388

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1500.0
Shaft Support Rail 30.0 M10x35 1800.0 Stainless Steel

20271923

Price Range
£ 888.1242 - £ 666.0906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1800.0
Shaft Support Rail 50.0 M12x45 900.0 Stainless Steel

20272340

Price Range
£ 825.1188 - £ 618.8442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    900.0
Shaft Support Rail 12.0 M4x20 5040.0 Stainless Steel

20270698

Price Range
£ 1,379.0298 - £ 1,034.2698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5040.0
Shaft Support Rail 12.0 8.0 600.0 Aluminium

20272593

Price Range
£ 37.7706 - £ 28.3254

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    8.0
  • l1
    600.0
Shaft Support Rail 16.0 9.5 600.0 Aluminium

20272609

Price Range
£ 43.0032 - £ 32.2524

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    9.5
  • l1
    600.0
Shaft Support Rail 20.0 M6x25 1050.0 Stainless Steel

20271220

Price Range
£ 367.863 - £ 275.8998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1050.0
Shaft Support Rail 25.0 14.0 600.0 Aluminium

20272623

Price Range
£ 58.7112 - £ 44.0334

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    14.0
  • l1
    600.0
Shaft Support Rail 50.0 M12x45 4500.0 Stainless Steel

20272463

Price Range
£ 4,113.915 - £ 3,085.4388

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    4500.0
Shaft Support Rail 25.0 M8x30 400.0 Stainless Steel

20271572

Price Range
£ 152.6328 - £ 114.4746

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    400.0
Shaft Support Rail 25.0 M8x30 1200.0 Stainless Steel

20271619

Price Range
£ 456.348 - £ 342.261

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1200.0
Shaft Support Rail 25.0 M8x30 360.0 Stainless Steel

20271725

Price Range
£ 1,342.0242 - £ 1,006.5156

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    360.0
Shaft Support Rail 25.0 M8x30 600.0 Stainless Steel

20271848

Price Range
£ 2,224.161 - £ 1,668.1182

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    600.0