Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 1,315.0248 - £ 1,753.3698 Request the lead time here
5400.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 784.8288 - £ 1,046.4384 Request the lead time here
4200.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 341.7816 - £ 455.7054 Request the lead time here
1800.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 1,060.0758 - £ 1,413.4344 Request the lead time here
5700.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 922.4574 - £ 1,229.9364 Request the lead time here
4940.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 169.7484 - £ 226.3278 Request the lead time here
900.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 391.2414 - £ 521.6586 Request the lead time here
2100.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 938.8998 - £ 1,251.8664 Request the lead time here
5100.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 867.408 - £ 1,156.5372 Request the lead time here
4650.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 592.161 - £ 789.5412 Request the lead time here
3150.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 619.6806 - £ 826.2408 Request the lead time here
3300.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 1,005.0264 - £ 1,340.0352 Request the lead time here
5400.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 750.3528 - £ 1,000.467 Request the lead time here
4050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 688.6734 - £ 918.2346 Request the lead time here
2800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 881.4126 - £ 1,175.2134 Request the lead time here
360.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 396.9228 - £ 529.227 Request the lead time here
1600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 480.0222 - £ 640.0296 Request the lead time here
1500.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 1,029.1698 - £ 1,372.2264 Request the lead time here
5200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 509.6022 - £ 679.473 Request the lead time here
2700.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 833.9826 - £ 1,111.9734 Request the lead time here
4200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 30.0 M10x35 5400.0 Steel

20269463

Price Range
£ 1,753.3698 - £ 1,315.0248

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5400.0
Shaft Support Rail 20.0 M6x25 4200.0 Steel

20268817

Price Range
£ 1,046.4384 - £ 784.8288

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4200.0
Shaft Support Rail 20.0 M6x25 1800.0 Steel

20268657

Price Range
£ 455.7054 - £ 341.7816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1800.0
Shaft Support Rail 20.0 M6x25 5700.0 Steel

20268916

Price Range
£ 1,413.4344 - £ 1,060.0758

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5700.0
Shaft Support Rail 20.0 M6x25 4940.0 Steel

20268862

Price Range
£ 1,229.9364 - £ 922.4574

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4940.0
Shaft Support Rail 20.0 M6x25 900.0 Steel

20268596

Price Range
£ 226.3278 - £ 169.7484

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    900.0
Shaft Support Rail 16.0 M5x20 2100.0 Steel

20268282

Price Range
£ 521.6586 - £ 391.2414

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2100.0
Shaft Support Rail 16.0 M5x20 5100.0 Steel

20268480

Price Range
£ 1,251.8664 - £ 938.8998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5100.0
Shaft Support Rail 20.0 M6x25 4650.0 Steel

20268848

Price Range
£ 1,156.5372 - £ 867.408

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4650.0
Shaft Support Rail 20.0 M6x25 3150.0 Steel

20268749

Price Range
£ 789.5412 - £ 592.161

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3150.0
Shaft Support Rail 20.0 M6x25 3300.0 Steel

20268756

Price Range
£ 826.2408 - £ 619.6806

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3300.0
Shaft Support Rail 20.0 M6x25 5400.0 Steel

20268893

Price Range
£ 1,340.0352 - £ 1,005.0264

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5400.0
Shaft Support Rail 16.0 M5x20 4050.0 Steel

20268411

Price Range
£ 1,000.467 - £ 750.3528

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4050.0
Shaft Support Rail 30.0 M10x35 2800.0 Steel

20269333

Price Range
£ 918.2346 - £ 688.6734

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2800.0
Shaft Support Rail 30.0 M10x35 360.0 Steel

20269371

Price Range
£ 1,175.2134 - £ 881.4126

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    360.0
Shaft Support Rail 30.0 M10x35 1600.0 Steel

20269272

Price Range
£ 529.227 - £ 396.9228

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1600.0
Shaft Support Rail 40.0 M10x40 1500.0 Steel

20269531

Price Range
£ 640.0296 - £ 480.0222

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1500.0
Shaft Support Rail 25.0 M8x30 5200.0 Steel

20269166

Price Range
£ 1,372.2264 - £ 1,029.1698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5200.0
Shaft Support Rail 20.0 M6x25 2700.0 Steel

20268718

Price Range
£ 679.473 - £ 509.6022

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2700.0
Shaft Support Rail 25.0 M8x30 4200.0 Steel

20269111

Price Range
£ 1,111.9734 - £ 833.9826

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4200.0