Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 200.022 - £ 266.6892 Request the lead time here
1050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 832.116 - £ 1,109.4846 Request the lead time here
4680.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 874.0686 - £ 1,165.4214 Request the lead time here
4920.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 231.6828 - £ 308.907 Request the lead time here
1200.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 537.132 - £ 716.1726 Request the lead time here
2850.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 86.7918 - £ 115.719 Request the lead time here
450.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 496.5972 - £ 662.1228 Request the lead time here
2760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 1,041.879 - £ 1,389.1686 Request the lead time here
5880.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 445.0872 - £ 593.4462 Request the lead time here
240.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 443.5674 - £ 591.4266 Request the lead time here
2200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 560.6838 - £ 747.5784 Request the lead time here
2800.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 677.8308 - £ 903.771 Request the lead time here
3400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,107.2508 - £ 1,476.3276 Request the lead time here
5600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 197.115 - £ 262.8234 Request the lead time here
800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,068.2052 - £ 1,424.277 Request the lead time here
5400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,185.3216 - £ 1,580.4288 Request the lead time here
600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 445.0974 - £ 593.4666 Request the lead time here
1800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 688.6734 - £ 918.2346 Request the lead time here
2800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,363.2096 - £ 1,817.6094 Request the lead time here
5600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 592.314 - £ 789.7554 Request the lead time here
240.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
  • of 25
Shaft Support Rail 16.0 M5x20 1050.0 Steel

20268237

Price Range
£ 266.6892 - £ 200.022

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1050.0
Shaft Support Rail 12.0 M4x20 4680.0 Steel

20268060

Price Range
£ 1,109.4846 - £ 832.116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4680.0
Shaft Support Rail 12.0 M4x20 4920.0 Steel

20268084

Price Range
£ 1,165.4214 - £ 874.0686

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4920.0
Shaft Support Rail 20.0 M6x25 1200.0 Steel

20268619

Price Range
£ 308.907 - £ 231.6828

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1200.0
Shaft Support Rail 20.0 M6x25 2850.0 Steel

20268725

Price Range
£ 716.1726 - £ 537.132

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2850.0
Shaft Support Rail 20.0 M6x25 450.0 Steel

20268565

Price Range
£ 115.719 - £ 86.7918

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    450.0
Shaft Support Rail 12.0 M4x20 2760.0 Steel

20267902

Price Range
£ 662.1228 - £ 496.5972

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2760.0
Shaft Support Rail 12.0 M4x20 5880.0 Steel

20268169

Price Range
£ 1,389.1686 - £ 1,041.879

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5880.0
Shaft Support Rail 16.0 M5x20 240.0 Steel

20268305

Price Range
£ 593.4462 - £ 445.0872

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    240.0
Shaft Support Rail 25.0 M8x30 2200.0 Steel

20269029

Price Range
£ 591.4266 - £ 443.5674

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2200.0
Shaft Support Rail 25.0 M8x30 2800.0 Steel

20269050

Price Range
£ 747.5784 - £ 560.6838

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2800.0
Shaft Support Rail 25.0 M8x30 3400.0 Steel

20269081

Price Range
£ 903.771 - £ 677.8308

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    3400.0
Shaft Support Rail 25.0 M8x30 5600.0 Steel

20269180

Price Range
£ 1,476.3276 - £ 1,107.2508

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5600.0
Shaft Support Rail 30.0 M10x35 800.0 Steel

20269234

Price Range
£ 262.8234 - £ 197.115

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    800.0
Shaft Support Rail 25.0 M8x30 5400.0 Steel

20269173

Price Range
£ 1,424.277 - £ 1,068.2052

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5400.0
Shaft Support Rail 25.0 M8x30 600.0 Steel

20269203

Price Range
£ 1,580.4288 - £ 1,185.3216

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    600.0
Shaft Support Rail 30.0 M10x35 1800.0 Steel

20269289

Price Range
£ 593.4666 - £ 445.0974

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1800.0
Shaft Support Rail 30.0 M10x35 2800.0 Steel

20269333

Price Range
£ 918.2346 - £ 688.6734

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2800.0
Shaft Support Rail 30.0 M10x35 5600.0 Steel

20269470

Price Range
£ 1,817.6094 - £ 1,363.2096

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5600.0
Shaft Support Rail 30.0 M10x35 240.0 Steel

20269319

Price Range
£ 789.7554 - £ 592.314

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    240.0