Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 334.6926 - £ 446.2602 Request the lead time here
1800.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 916.0212 - £ 1,221.3582 Request the lead time here
5150.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 323.7786 - £ 431.7048 Request the lead time here
1600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,146.2862 - £ 1,528.3782 Request the lead time here
5800.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 839.8782 - £ 1,119.8376 Request the lead time here
4500.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 341.7816 - £ 455.7054 Request the lead time here
1800.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 812.3586 - £ 1,083.138 Request the lead time here
4350.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 399.5034 - £ 532.6746 Request the lead time here
2100.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 647.2104 - £ 862.9404 Request the lead time here
3450.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 169.7484 - £ 226.3278 Request the lead time here
900.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 1,185.3216 - £ 1,580.4288 Request the lead time here
600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 951.099 - £ 1,268.1252 Request the lead time here
480.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 606.696 - £ 808.9212 Request the lead time here
3300.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 677.8308 - £ 903.771 Request the lead time here
3400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,107.2508 - £ 1,476.3276 Request the lead time here
5600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 197.115 - £ 262.8234 Request the lead time here
800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 226.95 - £ 302.6034 Request the lead time here
1200.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 592.314 - £ 789.7554 Request the lead time here
240.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,025.9466 - £ 1,367.9322 Request the lead time here
4200.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,459.569 - £ 1,946.0886 Request the lead time here
600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
  • of 25
Shaft Support Rail 16.0 M5x20 1800.0 Steel

20268268

Price Range
£ 446.2602 - £ 334.6926

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1800.0
Shaft Support Rail 12.0 M4x20 5150.0 Steel

20268107

Price Range
£ 1,221.3582 - £ 916.0212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5150.0
Shaft Support Rail 25.0 M8x30 1600.0 Steel

20269005

Price Range
£ 431.7048 - £ 323.7786

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1600.0
Shaft Support Rail 25.0 M8x30 5800.0 Steel

20269197

Price Range
£ 1,528.3782 - £ 1,146.2862

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5800.0
Shaft Support Rail 20.0 M6x25 4500.0 Steel

20268831

Price Range
£ 1,119.8376 - £ 839.8782

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4500.0
Shaft Support Rail 20.0 M6x25 1800.0 Steel

20268657

Price Range
£ 455.7054 - £ 341.7816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1800.0
Shaft Support Rail 20.0 M6x25 4350.0 Steel

20268824

Price Range
£ 1,083.138 - £ 812.3586

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4350.0
Shaft Support Rail 20.0 M6x25 2100.0 Steel

20268671

Price Range
£ 532.6746 - £ 399.5034

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2100.0
Shaft Support Rail 20.0 M6x25 3450.0 Steel

20268763

Price Range
£ 862.9404 - £ 647.2104

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3450.0
Shaft Support Rail 20.0 M6x25 900.0 Steel

20268596

Price Range
£ 226.3278 - £ 169.7484

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    900.0
Shaft Support Rail 25.0 M8x30 600.0 Steel

20269203

Price Range
£ 1,580.4288 - £ 1,185.3216

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    600.0
Shaft Support Rail 25.0 M8x30 480.0 Steel

20269142

Price Range
£ 1,268.1252 - £ 951.099

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    480.0
Shaft Support Rail 16.0 M5x20 3300.0 Steel

20268367

Price Range
£ 808.9212 - £ 606.696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3300.0
Shaft Support Rail 25.0 M8x30 3400.0 Steel

20269081

Price Range
£ 903.771 - £ 677.8308

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    3400.0
Shaft Support Rail 25.0 M8x30 5600.0 Steel

20269180

Price Range
£ 1,476.3276 - £ 1,107.2508

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5600.0
Shaft Support Rail 30.0 M10x35 800.0 Steel

20269234

Price Range
£ 262.8234 - £ 197.115

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    800.0
Shaft Support Rail 16.0 M5x20 1200.0 Steel

20268244

Price Range
£ 302.6034 - £ 226.95

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1200.0
Shaft Support Rail 30.0 M10x35 240.0 Steel

20269319

Price Range
£ 789.7554 - £ 592.314

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    240.0
Shaft Support Rail 30.0 M10x35 4200.0 Steel

20269401

Price Range
£ 1,367.9322 - £ 1,025.9466

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4200.0
Shaft Support Rail 30.0 M10x35 600.0 Steel

20269494

Price Range
£ 1,946.0886 - £ 1,459.569

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    600.0