Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 2,211.4722 - £ 2,601.7344 Request the lead time here
240.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 4,406.8182 - £ 5,184.4866 Request the lead time here
480.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 620.6088 - £ 827.475 Request the lead time here
2200.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 198.9102 - £ 265.2102 Request the lead time here
960.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 375.819 - £ 501.0852 Request the lead time here
1800.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 669.9462 - £ 893.2548 Request the lead time here
3240.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 839.9598 - £ 1,119.9498 Request the lead time here
4080.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 937.1148 - £ 1,249.4898 Request the lead time here
4560.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 72.0018 - £ 96.0024 Request the lead time here
300.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 250.0836 - £ 333.4482 Request the lead time here
1050.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 559.5618 - £ 746.079 Request the lead time here
240.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 866.3676 - £ 1,155.15 Request the lead time here
3750.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 1,139.0748 - £ 1,518.7596 Request the lead time here
4950.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 155.499 - £ 207.3354 Request the lead time here
600.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 231.234 - £ 308.3154 Request the lead time here
900.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 396.9228 - £ 529.227 Request the lead time here
1600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 977.772 - £ 1,303.6926 Request the lead time here
4000.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,122.306 - £ 1,496.4114 Request the lead time here
4600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 480.0222 - £ 640.0296 Request the lead time here
1500.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 1,419.7686 - £ 1,893.0282 Request the lead time here
4500.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
  • of 25
Shaft Support Rail 80.0 M16x60 240.0 Steel

20270131

Price Range
£ 2,601.7344 - £ 2,211.4722

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    240.0
Shaft Support Rail 80.0 M16x60 480.0 Steel

20270216

Price Range
£ 5,184.4866 - £ 4,406.8182

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    480.0
Shaft Support Rail 25.0 M8x30 2200.0 Stainless Steel

20270285

Price Range
£ 827.475 - £ 620.6088

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2200.0
Shaft Support Rail 12.0 M4x20 960.0 Stainless Steel

20270353

Price Range
£ 265.2102 - £ 198.9102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    960.0
Shaft Support Rail 12.0 M4x20 1800.0 Stainless Steel

20270421

Price Range
£ 501.0852 - £ 375.819

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1800.0
Shaft Support Rail 12.0 M4x20 3240.0 Stainless Steel

20270544

Price Range
£ 893.2548 - £ 669.9462

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3240.0
Shaft Support Rail 12.0 M4x20 4080.0 Stainless Steel

20270612

Price Range
£ 1,119.9498 - £ 839.9598

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4080.0
Shaft Support Rail 12.0 M4x20 4560.0 Stainless Steel

20270650

Price Range
£ 1,249.4898 - £ 937.1148

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4560.0
Shaft Support Rail 16.0 M5x20 300.0 Stainless Steel

20270780

Price Range
£ 96.0024 - £ 72.0018

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    300.0
Shaft Support Rail 16.0 M5x20 1050.0 Stainless Steel

20270834

Price Range
£ 333.4482 - £ 250.0836

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1050.0
Shaft Support Rail 16.0 M5x20 240.0 Stainless Steel

20270926

Price Range
£ 746.079 - £ 559.5618

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    240.0
Shaft Support Rail 16.0 M5x20 3750.0 Stainless Steel

20271015

Price Range
£ 1,155.15 - £ 866.3676

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3750.0
Shaft Support Rail 16.0 M5x20 4950.0 Stainless Steel

20271091

Price Range
£ 1,518.7596 - £ 1,139.0748

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4950.0
Shaft Support Rail 20.0 M6x25 600.0 Stainless Steel

20271190

Price Range
£ 207.3354 - £ 155.499

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    600.0
Shaft Support Rail 20.0 M6x25 900.0 Stainless Steel

20271213

Price Range
£ 308.3154 - £ 231.234

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    900.0
Shaft Support Rail 30.0 M10x35 1600.0 Steel

20269272

Price Range
£ 529.227 - £ 396.9228

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1600.0
Shaft Support Rail 30.0 M10x35 4000.0 Steel

20269395

Price Range
£ 1,303.6926 - £ 977.772

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4000.0
Shaft Support Rail 30.0 M10x35 4600.0 Steel

20269425

Price Range
£ 1,496.4114 - £ 1,122.306

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4600.0
Shaft Support Rail 40.0 M10x40 1500.0 Steel

20269531

Price Range
£ 640.0296 - £ 480.0222

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1500.0
Shaft Support Rail 40.0 M10x40 4500.0 Steel

20269630

Price Range
£ 1,893.0282 - £ 1,419.7686

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    4500.0