Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: , UL94 V-2Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
91 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d H Type View
£ 0.0802 - £ 0.0819 35000 In stock
18.7 mm
Grey
14.3 mm
7.4 mm
2
£ 0.1204 - £ 0.1254 529 In stock
24.0 mm
White
19.1 mm
7.5 mm
2
£ 0.1241 - £ 0.1294 447 In stock
27.4 mm
Black
22.2 mm
7.6 mm
2
£ 0.0789 - £ 0.0805 36152 In stock
18.7 mm
Black
14.0 mm
7.4 mm
2
£ 0.0593 - £ 0.0593 121 In stock
14.0 mm
White
10.0 mm
7.2 mm
2
£ 0.051 - £ 0.051 19002 In stock
10.4 mm
White
6.4 mm
7.1 mm
1
£ 0.1036 - £ 0.1057 7999 In stock
22.8 mm
Grey
18.0 mm
7.5 mm
4
£ 0.0867 - £ 0.0884 1500 In stock
20.4 mm
Black
15.9 mm
7.4 mm
2
£ 0.1278 - £ 0.1331 Request the lead time here
24.8 mm
Grey
20.0 mm
7.5 mm
4
£ 0.0482 - £ 0.0482 50459 In stock
7.0 mm
Grey
4.0 mm
7.1 mm
1
£ 0.1278 - £ 0.1331 Request the lead time here
24.8 mm
Black
20.0 mm
7.5 mm
2
£ 0.0501 - £ 0.0501 14000 In stock
10.4 mm
White
6.0 mm
7.1 mm
1
£ 0.0789 - £ 0.0805 12573 In stock
18.7 mm
White
14.0 mm
7.4 mm
2
£ 0.1278 - £ 0.1331 108 In stock
24.8 mm
White
20.0 mm
7.5 mm
2
£ 0.1036 - £ 0.1057 26500 In stock
22.8 mm
Black
18.0 mm
7.5 mm
4
£ 0.1241 - £ 0.1294 1884 In stock
27.4 mm
Grey
22.2 mm
7.6 mm
4
£ 0.1488 - £ 0.1545 79 In stock
30.6 mm
Grey
25.4 mm
7.6 mm
4
£ 0.1445 - £ 0.1502 147 In stock
29.2 mm
Black
24.0 mm
7.6 mm
2
£ 0.0764 - £ 0.0779 33937 In stock
17.1 mm
Black
12.7 mm
7.3 mm
2
£ 0.053 - £ 0.053 Request the lead time here
13.5 mm
Black
9.5 mm
7.2 mm
2
  • of 5
Sheet Cover Cap 14.3 mm 18.7 mm Grey PA66

10126851

Price Range
£ 0.0819 - £ 0.0802

Stock Levels
35000 In stock
Attributes
  • D
    18.7 mm
  • d
    14.3 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 19.1 mm 24.0 mm White PA66

10126936

Price Range
£ 0.1254 - £ 0.1204

Stock Levels
529 In stock
Attributes
  • D
    24.0 mm
  • d
    19.1 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 22.2 mm 27.4 mm Black PA66

10127018

Price Range
£ 0.1294 - £ 0.1241

Stock Levels
447 In stock
Attributes
  • D
    27.4 mm
  • d
    22.2 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 14.0 mm 18.7 mm Black PA66

10126837

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
36152 In stock
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 10.0 mm 14.0 mm White PA66

10126721

Price Range
£ 0.0593 - £ 0.0593

Stock Levels
121 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.4 mm 10.4 mm White PA66

10126639

Price Range
£ 0.051 - £ 0.051

Stock Levels
19002 In stock
Attributes
  • D
    10.4 mm
  • d
    6.4 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 18.0 mm 22.8 mm Grey PA66

10126912

Price Range
£ 0.1057 - £ 0.1036

Stock Levels
7999 In stock
Attributes
  • D
    22.8 mm
  • d
    18.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 15.9 mm 20.4 mm Black PA66

10126899

Price Range
£ 0.0884 - £ 0.0867

Stock Levels
1500 In stock
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 20.0 mm 24.8 mm Grey PA66

10126974

Price Range
£ 0.1331 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • D
    24.8 mm
  • d
    20.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 4.0 mm 7.0 mm Grey PA66

10126585

Price Range
£ 0.0482 - £ 0.0482

Stock Levels
50459 In stock
Attributes
  • D
    7.0 mm
  • d
    4.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Metal Plug 20.0 mm 3.8 mm (PT) PA66 Black

10126981

Price Range
£ 0.1331 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • D
    24.8 mm
  • d
    20.0 mm
  • H
    7.5 mm
  • h
    6.0 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.0 mm 10.4 mm White PA66

10126608

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
14000 In stock
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 14.0 mm 18.7 mm White PA66

10126813

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
12573 In stock
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 20.0 mm 24.8 mm White PA66

10126967

Price Range
£ 0.1331 - £ 0.1278

Stock Levels
108 In stock
Attributes
  • D
    24.8 mm
  • d
    20.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 18.0 mm 22.8 mm Black PA66

10126929

Price Range
£ 0.1057 - £ 0.1036

Stock Levels
26500 In stock
Attributes
  • D
    22.8 mm
  • d
    18.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 22.2 mm 27.4 mm Grey PA66

10127001

Price Range
£ 0.1294 - £ 0.1241

Stock Levels
1884 In stock
Attributes
  • D
    27.4 mm
  • d
    22.2 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 25.4 mm 30.6 mm Grey PA66

10127063

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
79 In stock
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 24.0 mm 29.2 mm Black PA66

10127049

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
147 In stock
Attributes
  • D
    29.2 mm
  • d
    24.0 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 12.7 mm 17.1 mm Black PA66

10126806

Price Range
£ 0.0779 - £ 0.0764

Stock Levels
33937 In stock
Attributes
  • D
    17.1 mm
  • d
    12.7 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 9.5 mm 13.5 mm Black PA66

10126714

Price Range
£ 0.053 - £ 0.053

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm