Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: PA66, PA Colour: Natural, Black, Grey, White, Beige Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
91 results
Product SKUs information
Item Code Price range Availability D Colour d H Type View
£ 0.1204 - £ 0.1254 15500 In stock
24.0 mm
White
19.1 mm
7.5 mm
3
£ 0.0501 - £ 0.0501 Request the lead time here
10.4 mm
Grey
6.0 mm
7.1 mm
1
£ 0.051 - £ 0.051 1400 In stock
10.4 mm
White
6.4 mm
7.1 mm
1
£ 0.0521 - £ 0.0521 2700 In stock
12.0 mm
Black
8.0 mm
7.2 mm
2
£ 0.0867 - £ 0.0884 24146 In stock
20.4 mm
Grey
15.9 mm
7.4 mm
4
£ 0.1488 - £ 0.1545 Request the lead time here
30.6 mm
Black
25.4 mm
7.6 mm
3
£ 0.0867 - £ 0.0884 9050 In stock
20.4 mm
Black
15.9 mm
7.4 mm
3
£ 0.0789 - £ 0.0805 Request the lead time here
18.7 mm
Black
14.0 mm
7.4 mm
2
£ 0.054 - £ 0.054 31100 In stock
14.0 mm
Black
10.0 mm
7.2 mm
2
£ 0.0521 - £ 0.0521 1600 In stock
12.0 mm
Grey
8.0 mm
7.2 mm
2
£ 0.1036 - £ 0.1057 21500 In stock
22.8 mm
White
18.0 mm
7.5 mm
3
£ 0.1488 - £ 0.1545 12500 In stock
30.6 mm
White
25.4 mm
7.6 mm
3
£ 0.0764 - £ 0.0779 29500 In stock
17.1 mm
Black
12.7 mm
7.3 mm
2
£ 0.0764 - £ 0.0779 2000 In stock
17.1 mm
White
12.7 mm
7.3 mm
2
£ 0.055 - £ 0.055 11400 In stock
16.0 mm
White
12.0 mm
7.3 mm
2
£ 0.053 - £ 0.053 1000 In stock
13.5 mm
White
9.5 mm
7.2 mm
2
£ 0.0501 - £ 0.0501 38840 In stock
10.4 mm
White
6.0 mm
7.1 mm
1
£ 0.0501 - £ 0.0501 11000 In stock
10.4 mm
Black
6.0 mm
7.1 mm
1
£ 0.1278 - £ 0.1331 5000 In stock
24.8 mm
Grey
20.0 mm
7.5 mm
4
£ 0.053 - £ 0.053 900 In stock
13.5 mm
Grey
9.5 mm
7.2 mm
2
  • of 5
Sheet Cover Cap 19.1 mm 24.0 mm White PA66

161019111302

Price Range
£ 0.1254 - £ 0.1204

Stock Levels
15500 In stock
Attributes
  • D
    24.0 mm
  • d
    19.1 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.0 mm 10.4 mm Grey PA66

161006027002

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
Request the lead time here
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.4 mm 10.4 mm White PA66

161006411302

Price Range
£ 0.051 - £ 0.051

Stock Levels
1400 In stock
Attributes
  • D
    10.4 mm
  • d
    6.4 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 8.0 mm 12.0 mm Black PA66

161008059902

Price Range
£ 0.0521 - £ 0.0521

Stock Levels
2700 In stock
Attributes
  • D
    12.0 mm
  • d
    8.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 15.9 mm 20.4 mm Grey PA66

161015927002

Price Range
£ 0.0884 - £ 0.0867

Stock Levels
24146 In stock
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 25.4 mm 30.6 mm Black PA66

161025459902

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 15.9 mm 20.4 mm Black PA66

161015959902

Price Range
£ 0.0884 - £ 0.0867

Stock Levels
9050 In stock
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 14.0 mm 18.7 mm Black PA66

161014059902

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
Request the lead time here
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    7.4 mm
  • h
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 10.0 mm 14.0 mm Black PA66

161010059902

Price Range
£ 0.054 - £ 0.054

Stock Levels
31100 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 8.0 mm 12.0 mm Grey PA66

161008027002

Price Range
£ 0.0521 - £ 0.0521

Stock Levels
1600 In stock
Attributes
  • D
    12.0 mm
  • d
    8.0 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 18.0 mm 22.8 mm White PA66

161018011302

Price Range
£ 0.1057 - £ 0.1036

Stock Levels
21500 In stock
Attributes
  • D
    22.8 mm
  • d
    18.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 25.4 mm 30.6 mm White PA66

161025411302

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
12500 In stock
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • h
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 12.7 mm 17.1 mm Black PA66

161012759902

Price Range
£ 0.0779 - £ 0.0764

Stock Levels
29500 In stock
Attributes
  • D
    17.1 mm
  • d
    12.7 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 12.7 mm 17.1 mm White PA66

161012711302

Price Range
£ 0.0779 - £ 0.0764

Stock Levels
2000 In stock
Attributes
  • D
    17.1 mm
  • d
    12.7 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 12.0 mm 16.0 mm White PA66

161012011302

Price Range
£ 0.055 - £ 0.055

Stock Levels
11400 In stock
Attributes
  • D
    16.0 mm
  • d
    12.0 mm
  • H
    7.3 mm
  • h
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 9.5 mm 13.5 mm White PA66

161009511302

Price Range
£ 0.053 - £ 0.053

Stock Levels
1000 In stock
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.0 mm 10.4 mm White PA66

161006011302

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
38840 In stock
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 6.0 mm 10.4 mm Black PA66

161006059902

Price Range
£ 0.0501 - £ 0.0501

Stock Levels
11000 In stock
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • h
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 20.0 mm 24.8 mm Grey PA66

161020027002

Price Range
£ 0.1331 - £ 0.1278

Stock Levels
5000 In stock
Attributes
  • D
    24.8 mm
  • d
    20.0 mm
  • H
    7.5 mm
  • h
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
Sheet Cover Cap 9.5 mm 13.5 mm Grey PA66

161009527002

Price Range
£ 0.053 - £ 0.053

Stock Levels
900 In stock
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • h
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm