Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 3.4272 - £ 8.5577 Request the lead time here
13.0
22.5
7.5
Steel
M12
55.0
Standard Thread
£ 15.6672 - £ 39.1735 Request the lead time here
21.0
30.5
12.5
Steel
M20
150.0
Standard Thread
£ 12.5052 - £ 31.2524 Request the lead time here
25.0
36.5
15.0
Steel
M24
110.0
Standard Thread
£ 17.2788 - £ 43.1987 Request the lead time here
32.0
43.0
19.0
Steel
M30
100.0
Standard Thread
£ 19.0026 - £ 47.4938 Request the lead time here
25.0
36.5
15.0
Steel
M24
150.0
Standard Thread
£ 9.5676 - £ 23.9249 Request the lead time here
25.0
36.5
15.0
Steel
M24
90.0
Standard Thread
£ 3.009 - £ 7.5325 Request the lead time here
11.0
17.5
6.4
303 Stainless Steel
M10
30.0
Long Thread
£ 15.3612 - £ 38.4073 Request the lead time here
21.0
30.5
12.5
Steel
M20
130.0
Standard Thread
£ 4.4676 - £ 11.1801 Request the lead time here
9.0
16.5
5.3
303 Stainless Steel
M8
60.0
Long Thread
£ 4.1514 - £ 10.3815 Request the lead time here
11.0
19.5
6.4
Steel
M10
55.0
Standard Thread
£ 5.1612 - £ 12.9067 Request the lead time here
13.0
22.5
7.5
Steel
M12
75.0
Standard Thread
£ 4.1514 - £ 10.3815 Request the lead time here
15.0
24.0
8.8
Steel
M14
55.0
Standard Thread
£ 5.967 - £ 14.9247 Request the lead time here
17.0
27.0
10.0
Steel
M16
80.0
Standard Thread
£ 19.023 - £ 47.5693 Request the lead time here
21.0
35.5
12.5
Steel
M20
240.0
Standard Thread
£ 3.3966 - £ 8.4822 Request the lead time here
15.0
22.0
8.8
Steel
M14
45.0
Standard Thread
£ 7.5582 - £ 18.9068 Request the lead time here
19.0
29.5
11.5
Steel
M18
70.0
Standard Thread
£ 16.7382 - £ 41.839 Request the lead time here
21.0
35.5
12.5
Steel
M20
180.0
Standard Thread
£ 10.1184 - £ 25.2847 Request the lead time here
23.0
34.5
14.0
Steel
M22
80.0
Standard Thread
£ 8.2926 - £ 20.7414 Request the lead time here
23.0
34.5
14.0
Steel
M22
65.0
Standard Thread
£ 12.597 - £ 31.4898 Request the lead time here
23.0
34.5
14.0
Steel
M22
110.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M12 13.0 55.0 Steel

20255756

Price Range
£ 8.5577 - £ 3.4272

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    55.0
  • l2
    22.5
Shoulder Bolt - Hex Head M20 21.0 150.0 Steel

20256005

Price Range
£ 39.1735 - £ 15.6672

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    150.0
  • l2
    30.5
Shoulder Bolt - Hex Head M24 25.0 110.0 Steel

20256081

Price Range
£ 31.2524 - £ 12.5052

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    110.0
  • l2
    36.5
Shoulder Bolt - Hex Head M30 32.0 100.0 Steel

20256166

Price Range
£ 43.1987 - £ 17.2788

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    100.0
  • l2
    43.0
Shoulder Bolt - Hex Head M24 25.0 150.0 Steel

20256128

Price Range
£ 47.4938 - £ 19.0026

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    150.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 90.0 Steel

20256159

Price Range
£ 23.9249 - £ 9.5676

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    90.0
  • l2
    36.5
Shoulder Bolt - Hex Head M10 11.0 30.0 303 Stainless Steel

20256272

Price Range
£ 7.5325 - £ 3.009

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M10
  • d2
    11.0
  • l1
    30.0
  • l2
    17.5
Shoulder Bolt - Hex Head M20 21.0 130.0 Steel

20255985

Price Range
£ 38.4073 - £ 15.3612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    130.0
  • l2
    30.5
Shoulder Bolt - Hex Head M8 9.0 60.0 303 Stainless Steel

20256258

Price Range
£ 11.1801 - £ 4.4676

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M8
  • d2
    9.0
  • l1
    60.0
  • l2
    16.5
Shoulder Bolt - Hex Head M10 11.0 55.0 Steel

20255695

Price Range
£ 10.3815 - £ 4.1514

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    55.0
  • l2
    19.5
Shoulder Bolt - Hex Head M12 13.0 75.0 Steel

20255787

Price Range
£ 12.9067 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    75.0
  • l2
    22.5
Shoulder Bolt - Hex Head M14 15.0 55.0 Steel

20255831

Price Range
£ 10.3815 - £ 4.1514

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    55.0
  • l2
    24.0
Shoulder Bolt - Hex Head M16 17.0 80.0 Steel

20255930

Price Range
£ 14.9247 - £ 5.967

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    80.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 240.0 Steel

20256845

Price Range
£ 47.5693 - £ 19.023

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    240.0
  • l2
    35.5
Shoulder Bolt - Hex Head M14 15.0 45.0 Steel

20255817

Price Range
£ 8.4822 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    45.0
  • l2
    22.0
Shoulder Bolt - Hex Head M18 19.0 70.0 Steel

20256739

Price Range
£ 18.9068 - £ 7.5582

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    70.0
  • l2
    29.5
Shoulder Bolt - Hex Head M20 21.0 180.0 Steel

20256814

Price Range
£ 41.839 - £ 16.7382

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    180.0
  • l2
    35.5
Shoulder Bolt - Hex Head M22 23.0 80.0 Steel

20256920

Price Range
£ 25.2847 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    80.0
  • l2
    34.5
Shoulder Bolt - Hex Head M22 23.0 65.0 Steel

20256890

Price Range
£ 20.7414 - £ 8.2926

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    65.0
  • l2
    34.5
Shoulder Bolt - Hex Head M22 23.0 110.0 Steel

20256968

Price Range
£ 31.4898 - £ 12.597

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    110.0
  • l2
    34.5