Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.703 - £ 6.7663 | Request the lead time here |
11.0
|
15.5
|
6.4
|
Steel
|
M10
|
55.0
|
Short Thread
|
||
| £ 2.1012 - £ 5.2447 | Request the lead time here |
13.0
|
15.5
|
7.5
|
Steel
|
M12
|
32.0
|
Short Thread
|
||
| £ 7.3848 - £ 18.4536 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
100.0
|
Short Thread
|
||
| £ 4.1616 - £ 10.3923 | Request the lead time here |
13.0
|
15.5
|
10.0
|
303 Stainless Steel
|
M12
|
50.0
|
Short Thread
|
||
| £ 2.1012 - £ 5.2447 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
40.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
50.0
|
Short Thread
|
||
| £ 10.1286 - £ 25.317 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
75.0
|
Standard Thread
|
||
| £ 2.5908 - £ 6.4857 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
55.0
|
Construction Grade
|
||
| £ 17.2584 - £ 43.1556 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
190.0
|
Standard Thread
|
||
| £ 11.6382 - £ 29.0941 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
105.0
|
Standard Thread
|
||
| £ 17.544 - £ 43.8678 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
105.0
|
Standard Thread
|
||
| £ 2.0808 - £ 5.1907 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
90.0
|
Construction Grade
|
||
| £ 21.5934 - £ 53.9795 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
140.0
|
Standard Thread
|
||
| £ 4.6206 - £ 11.547 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Short Thread
|
||
| £ 1.836 - £ 4.5864 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
100.0
|
Construction Grade
|
||
| £ 18.411 - £ 46.0153 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
110.0
|
Standard Thread
|
||
| £ 23.919 - £ 59.7962 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
200.0
|
Standard Thread
|
||
| £ 31.926 - £ 79.8146 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
170.0
|
Standard Thread
|
||
| £ 22.5012 - £ 56.2458 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
180.0
|
Standard Thread