Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.7234 - £ 6.8095 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
48.0
|
Standard Thread
|
||
| £ 5.4264 - £ 13.5758 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
70.0
|
Standard Thread
|
||
| £ 6.885 - £ 17.2018 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
85.0
|
Standard Thread
|
||
| £ 8.6904 - £ 21.7342 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
65.0
|
Standard Thread
|
||
| £ 14.9532 - £ 37.3821 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
135.0
|
Standard Thread
|
||
| £ 13.107 - £ 32.7633 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
115.0
|
Standard Thread
|
||
| £ 19.3188 - £ 48.2924 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
125.0
|
Standard Thread
|
||
| £ 23.3274 - £ 58.3178 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
150.0
|
Standard Thread
|
||
| £ 20.655 - £ 51.6378 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
85.0
|
Standard Thread
|
||
| £ 22.2462 - £ 55.6199 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
100.0
|
Standard Thread
|
||
| £ 31.4466 - £ 78.6276 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
190.0
|
Standard Thread
|
||
| £ 31.3344 - £ 78.347 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
150.0
|
Standard Thread
|
||
| £ 0.6834 - £ 1.7158 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
35.0
|
Construction Grade
|
||
| £ 0.7242 - £ 1.8022 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
70.0
|
Construction Grade
|
||
| £ 16.3098 - £ 40.7706 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
90.0
|
Standard Thread
|
||
| £ 19.5228 - £ 48.8104 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
140.0
|
Standard Thread
|
||
| £ 3.6822 - £ 9.1944 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
55.0
|
Standard Thread
|
||
| £ 5.253 - £ 13.1441 | Request the lead time here |
11.0
|
13.5
|
6.4
|
303 Stainless Steel
|
M10
|
50.0
|
Short Thread
|
||
| £ 4.8552 - £ 12.1297 | Request the lead time here |
17.0
|
19.0
|
11.5
|
303 Stainless Steel
|
M16
|
45.0
|
Short Thread
|
||
| £ 6.171 - £ 15.4319 | Request the lead time here |
17.0
|
21.0
|
11.5
|
303 Stainless Steel
|
M16
|
70.0
|
Short Thread