Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 11.526 - £ 28.8243 Request the lead time here
11.0
19.5
6.4
Steel
M10
80.0
Standard Thread
£ 2.244 - £ 5.6116 Request the lead time here
11.0
17.5
6.4
Steel
M10
30.0
Standard Thread
£ 11.4954 - £ 28.7488 Request the lead time here
21.0
30.5
12.5
Steel
M20
75.0
Standard Thread
£ 4.4166 - £ 11.029 Request the lead time here
17.0
27.0
10.0
Steel
M16
60.0
Standard Thread
£ 4.4676 - £ 11.1693 Request the lead time here
13.0
22.5
7.5
Steel
M12
60.0
Standard Thread
£ 1.2036 - £ 3.0216 Request the lead time here
13.0
20.5
7.5
Steel
M12
32.0
Standard Thread
£ 1.326 - £ 3.3238 Request the lead time here
9.0
14.5
5.3
Steel
M8
35.0
Standard Thread
£ 13.6068 - £ 34.0043 Request the lead time here
17.0
27.0
10.0
Steel
M16
135.0
Standard Thread
£ 27.4686 - £ 68.6777 Request the lead time here
38.0
49.0
22.0
Steel
M36
130.0
Standard Thread
£ 12.1788 - £ 30.4539 Request the lead time here
17.0
27.0
10.0
Steel
M16
125.0
Standard Thread
£ 17.544 - £ 43.8678 Request the lead time here
32.0
43.0
19.0
Steel
M30
105.0
Standard Thread
£ 21.5934 - £ 53.9795 Request the lead time here
32.0
43.0
19.0
Steel
M30
140.0
Standard Thread
£ 18.411 - £ 46.0153 Request the lead time here
38.0
49.0
22.0
Steel
M36
70.0
Standard Thread
£ 16.6056 - £ 41.5152 Request the lead time here
21.0
35.5
12.5
Steel
M20
170.0
Standard Thread
£ 3.3048 - £ 8.2555 Request the lead time here
11.0
15.5
6.4
Steel
M10
70.0
Short Thread
£ 30.3042 - £ 75.757 Request the lead time here
44.0
56.0
26.0
Steel
M42
140.0
Standard Thread
£ 1.5708 - £ 3.9389 Request the lead time here
9.0
11.5
5.3
Steel
M8
25.0
Short Thread
£ 0.7446 - £ 1.8669 Request the lead time here
16.74
24.5
10.0
Steel
M16
60.0
Construction Grade
£ 24.4596 - £ 61.1452 Request the lead time here
38.0
49.0
22.0
Steel
M36
140.0
Standard Thread
£ 26.367 - £ 65.9258 Request the lead time here
44.0
56.0
26.0
Steel
M42
100.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M10 11.0 80.0 Steel

20261597

Price Range
£ 28.8243 - £ 11.526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    80.0
  • l2
    19.5
Shoulder Bolt - Hex Head M10 11.0 30.0 Steel

20261450

Price Range
£ 5.6116 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    30.0
  • l2
    17.5
Shoulder Bolt - Hex Head M20 21.0 75.0 Steel

20262075

Price Range
£ 28.7488 - £ 11.4954

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    75.0
  • l2
    30.5
Shoulder Bolt - Hex Head M16 17.0 60.0 Steel

20261887

Price Range
£ 11.029 - £ 4.4166

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    60.0
  • l2
    27.0
Shoulder Bolt - Hex Head M12 13.0 60.0 Steel

20261689

Price Range
£ 11.1693 - £ 4.4676

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 32.0 Steel

20261610

Price Range
£ 3.0216 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    32.0
  • l2
    20.5
Shoulder Bolt - Hex Head M8 9.0 35.0 Steel

20261405

Price Range
£ 3.3238 - £ 1.326

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    35.0
  • l2
    14.5
Shoulder Bolt - Hex Head M16 17.0 135.0 Steel

20259044

Price Range
£ 34.0043 - £ 13.6068

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    135.0
  • l2
    27.0
Shoulder Bolt - Hex Head M36 38.0 130.0 Steel

20259594

Price Range
£ 68.6777 - £ 27.4686

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    130.0
  • l2
    49.0
Shoulder Bolt - Hex Head M16 17.0 125.0 Steel

20259037

Price Range
£ 30.4539 - £ 12.1788

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    125.0
  • l2
    27.0
Shoulder Bolt - Hex Head M30 32.0 105.0 Steel

20259358

Price Range
£ 43.8678 - £ 17.544

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    105.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 140.0 Steel

20259402

Price Range
£ 53.9795 - £ 21.5934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    140.0
  • l2
    43.0
Shoulder Bolt - Hex Head M36 38.0 70.0 Steel

20259488

Price Range
£ 46.0153 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    70.0
  • l2
    49.0
Shoulder Bolt - Hex Head M20 21.0 170.0 Steel

20259174

Price Range
£ 41.5152 - £ 16.6056

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    170.0
  • l2
    35.5
Shoulder Bolt - Hex Head M10 11.0 70.0 Steel

20260460

Price Range
£ 8.2555 - £ 3.3048

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    70.0
  • l2
    15.5
Shoulder Bolt - Hex Head M42 44.0 140.0 Steel

20259730

Price Range
£ 75.757 - £ 30.3042

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    140.0
  • l2
    56.0
Shoulder Bolt - Hex Head M8 9.0 25.0 Steel

20259860

Price Range
£ 3.9389 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    25.0
  • l2
    11.5
Shoulder Bolt - Hex Head M16 16.74 60.0 Steel

20260002

Price Range
£ 1.8669 - £ 0.7446

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    60.0
  • l2
    24.5
Shoulder Bolt - Hex Head M36 38.0 140.0 Steel

20259617

Price Range
£ 61.1452 - £ 24.4596

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    140.0
  • l2
    49.0
Shoulder Bolt - Hex Head M42 44.0 100.0 Steel

20259693

Price Range
£ 65.9258 - £ 26.367

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    100.0
  • l2
    56.0