Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 6.579 - £ 16.4356 Request the lead time here
11.0
19.5
6.4
Steel
M10
85.0
Standard Thread
£ 15.963 - £ 39.8965 Request the lead time here
17.0
27.0
10.0
Steel
M16
160.0
Standard Thread
£ 10.7304 - £ 26.8387 Request the lead time here
19.0
29.5
11.5
Steel
M18
100.0
Standard Thread
£ 7.4052 - £ 18.5075 Request the lead time here
23.0
34.5
14.0
Steel
M22
55.0
Standard Thread
£ 4.2534 - £ 10.6405 Request the lead time here
11.0
19.5
6.4
303 Stainless Steel
M10
60.0
Long Thread
£ 11.0976 - £ 27.7452 Request the lead time here
23.0
34.5
14.0
Steel
M22
90.0
Standard Thread
£ 15.045 - £ 37.6195 Request the lead time here
32.0
43.0
19.0
Steel
M30
80.0
Standard Thread
£ 4.7226 - £ 11.806 Request the lead time here
11.0
19.5
6.4
Steel
M10
65.0
Standard Thread
£ 16.8504 - £ 42.1196 Request the lead time here
25.0
36.5
15.0
Steel
M24
125.0
Standard Thread
£ 18.1152 - £ 45.2923 Request the lead time here
25.0
41.5
15.0
Steel
M24
170.0
Standard Thread
£ 9.8634 - £ 24.648 Request the lead time here
25.0
36.5
15.0
Steel
M24
80.0
Standard Thread
£ 12.3828 - £ 30.9503 Request the lead time here
25.0
36.5
15.0
Steel
M24
100.0
Standard Thread
£ 9.7512 - £ 24.3674 Request the lead time here
25.0
36.5
15.0
Steel
M24
70.0
Standard Thread
£ 36.618 - £ 91.5451 Request the lead time here
38.0
54.0
22.0
Steel
M36
200.0
Standard Thread
£ 13.2192 - £ 33.0438 Request the lead time here
25.0
36.5
15.0
Steel
M24
105.0
Standard Thread
£ 21.2568 - £ 53.1378 Request the lead time here
32.0
43.0
19.0
Steel
M30
120.0
Standard Thread
£ 3.9066 - £ 9.7771 Request the lead time here
25.0
36.5
15.0
Steel
M24
60.0
Standard Thread
£ 17.8092 - £ 44.5153 Request the lead time here
25.0
36.5
15.0
Steel
M24
130.0
Standard Thread
£ 9.537 - £ 23.8386 Request the lead time here
25.0
36.5
15.0
Steel
M24
75.0
Standard Thread
£ 10.863 - £ 27.1624 Request the lead time here
25.0
36.5
15.0
Steel
M24
90.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M10 11.0 85.0 Steel

20256593

Price Range
£ 16.4356 - £ 6.579

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    85.0
  • l2
    19.5
Shoulder Bolt - Hex Head M16 17.0 160.0 Steel

20256685

Price Range
£ 39.8965 - £ 15.963

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    160.0
  • l2
    27.0
Shoulder Bolt - Hex Head M18 19.0 100.0 Steel

20256777

Price Range
£ 26.8387 - £ 10.7304

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    100.0
  • l2
    29.5
Shoulder Bolt - Hex Head M22 23.0 55.0 Steel

20256876

Price Range
£ 18.5075 - £ 7.4052

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    55.0
  • l2
    34.5
Shoulder Bolt - Hex Head M10 11.0 60.0 303 Stainless Steel

20256319

Price Range
£ 10.6405 - £ 4.2534

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M10
  • d2
    11.0
  • l1
    60.0
  • l2
    19.5
Shoulder Bolt - Hex Head M22 23.0 90.0 Steel

20256944

Price Range
£ 27.7452 - £ 11.0976

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    90.0
  • l2
    34.5
Shoulder Bolt - Hex Head M30 32.0 80.0 Steel

20256197

Price Range
£ 37.6195 - £ 15.045

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    80.0
  • l2
    43.0
Shoulder Bolt - Hex Head M10 11.0 65.0 Steel

20256555

Price Range
£ 11.806 - £ 4.7226

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    65.0
  • l2
    19.5
Shoulder Bolt - Hex Head M24 25.0 125.0 Steel

20262303

Price Range
£ 42.1196 - £ 16.8504

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    125.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 170.0 Steel

20262358

Price Range
£ 45.2923 - £ 18.1152

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    170.0
  • l2
    41.5
Shoulder Bolt - Hex Head M24 25.0 80.0 Steel

20262242

Price Range
£ 24.648 - £ 9.8634

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    80.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 100.0 Steel

20262273

Price Range
£ 30.9503 - £ 12.3828

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    100.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 70.0 Steel

20262228

Price Range
£ 24.3674 - £ 9.7512

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    70.0
  • l2
    36.5
Shoulder Bolt - Hex Head M36 38.0 200.0 Steel

20262471

Price Range
£ 91.5451 - £ 36.618

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    200.0
  • l2
    54.0
Shoulder Bolt - Hex Head M24 25.0 105.0 Steel

20262280

Price Range
£ 33.0438 - £ 13.2192

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    105.0
  • l2
    36.5
Shoulder Bolt - Hex Head M30 32.0 120.0 Steel

20262426

Price Range
£ 53.1378 - £ 21.2568

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    120.0
  • l2
    43.0
Shoulder Bolt - Hex Head M24 25.0 60.0 Steel

20262204

Price Range
£ 9.7771 - £ 3.9066

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    60.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 130.0 Steel

20262310

Price Range
£ 44.5153 - £ 17.8092

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    130.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 75.0 Steel

20262235

Price Range
£ 23.8386 - £ 9.537

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    75.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 90.0 Steel

20262266

Price Range
£ 27.1624 - £ 10.863

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    90.0
  • l2
    36.5