Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 22.2462 - £ 55.6199 Request the lead time here
38.0
49.0
22.0
Steel
M36
100.0
Standard Thread
£ 31.4466 - £ 78.6276 Request the lead time here
38.0
54.0
22.0
Steel
M36
190.0
Standard Thread
£ 31.3344 - £ 78.347 Request the lead time here
44.0
56.0
26.0
Steel
M42
150.0
Standard Thread
£ 0.6834 - £ 1.7158 Request the lead time here
12.74
20.5
8.0
Steel
M12
35.0
Construction Grade
£ 0.7242 - £ 1.8022 Request the lead time here
12.74
20.5
8.0
Steel
M12
70.0
Construction Grade
£ 0.7446 - £ 1.8669 Request the lead time here
12.74
20.5
8.0
Steel
M12
75.0
Construction Grade
£ 1.632 - £ 4.09 Request the lead time here
20.71
28.5
13.0
Steel
M20
70.0
Construction Grade
£ 1.9584 - £ 4.8885 Request the lead time here
24.71
33.0
15.0
Steel
M24
65.0
Construction Grade
£ 2.091 - £ 5.2231 Request the lead time here
24.71
33.0
15.0
Steel
M24
100.0
Construction Grade
£ 1.6728 - £ 4.1763 Request the lead time here
11.0
13.5
6.4
Steel
M10
30.0
Short Thread
£ 2.1012 - £ 5.2447 Request the lead time here
11.0
13.5
6.4
Steel
M10
42.0
Short Thread
£ 3.6822 - £ 9.216 Request the lead time here
11.0
15.5
6.4
Steel
M10
75.0
Short Thread
£ 4.692 - £ 11.7196 Request the lead time here
11.0
19.5
6.4
Steel
M10
55.0
Standard Thread
£ 3.5088 - £ 8.7735 Request the lead time here
13.0
20.5
7.5
Steel
M12
50.0
Standard Thread
£ 5.508 - £ 13.7592 Request the lead time here
13.0
22.5
7.5
Steel
M12
70.0
Standard Thread
£ 4.7736 - £ 11.9247 Request the lead time here
9.0
16.5
5.3
Steel
M8
80.0
Standard Thread
£ 2.8968 - £ 7.2411 Request the lead time here
11.0
17.5
6.4
Steel
M10
38.0
Standard Thread
£ 6.2934 - £ 15.7341 Request the lead time here
11.0
19.5
6.4
Steel
M10
70.0
Standard Thread
£ 4.6512 - £ 11.6333 Request the lead time here
21.0
24.5
12.5
Steel
M20
75.0
Short Thread
£ 8.3028 - £ 20.763 Request the lead time here
25.0
33.5
15.0
Steel
M24
170.0
Short Thread
  • of 29
Shoulder Bolt - Hex Head M36 38.0 100.0 Steel

20259532

Price Range
£ 55.6199 - £ 22.2462

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    100.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 190.0 Steel

20259679

Price Range
£ 78.6276 - £ 31.4466

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    190.0
  • l2
    54.0
Shoulder Bolt - Hex Head M42 44.0 150.0 Steel

20259747

Price Range
£ 78.347 - £ 31.3344

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    150.0
  • l2
    56.0
Shoulder Bolt - Hex Head M12 12.74 35.0 Steel

20259839

Price Range
£ 1.7158 - £ 0.6834

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    35.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 12.74 70.0 Steel

20259945

Price Range
£ 1.8022 - £ 0.7242

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    70.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 12.74 75.0 Steel

20259952

Price Range
£ 1.8669 - £ 0.7446

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    75.0
  • l2
    20.5
Shoulder Bolt - Hex Head M20 20.71 70.0 Steel

20260095

Price Range
£ 4.09 - £ 1.632

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    70.0
  • l2
    28.5
Shoulder Bolt - Hex Head M24 24.71 65.0 Steel

20260163

Price Range
£ 4.8885 - £ 1.9584

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    65.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 100.0 Steel

20260217

Price Range
£ 5.2231 - £ 2.091

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    100.0
  • l2
    33.0
Shoulder Bolt - Hex Head M10 11.0 30.0 Steel

20260347

Price Range
£ 4.1763 - £ 1.6728

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    30.0
  • l2
    13.5
Shoulder Bolt - Hex Head M10 11.0 42.0 Steel

20260392

Price Range
£ 5.2447 - £ 2.1012

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    42.0
  • l2
    13.5
Shoulder Bolt - Hex Head M10 11.0 75.0 Steel

20260477

Price Range
£ 9.216 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    75.0
  • l2
    15.5
Shoulder Bolt - Hex Head M10 11.0 55.0 Steel

20261542

Price Range
£ 11.7196 - £ 4.692

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    55.0
  • l2
    19.5
Shoulder Bolt - Hex Head M12 13.0 50.0 Steel

20261665

Price Range
£ 8.7735 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    50.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 70.0 Steel

20261702

Price Range
£ 13.7592 - £ 5.508

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    70.0
  • l2
    22.5
Shoulder Bolt - Hex Head M8 9.0 80.0 Steel

20261443

Price Range
£ 11.9247 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    80.0
  • l2
    16.5
Shoulder Bolt - Hex Head M10 11.0 38.0 Steel

20261481

Price Range
£ 7.2411 - £ 2.8968

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    38.0
  • l2
    17.5
Shoulder Bolt - Hex Head M10 11.0 70.0 Steel

20261573

Price Range
£ 15.7341 - £ 6.2934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    70.0
  • l2
    19.5
Shoulder Bolt - Hex Head M20 21.0 75.0 Steel

20260958

Price Range
£ 11.6333 - £ 4.6512

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M20
  • d2
    21.0
  • l1
    75.0
  • l2
    24.5
Shoulder Bolt - Hex Head M24 25.0 170.0 Steel

20261245

Price Range
£ 20.763 - £ 8.3028

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M24
  • d2
    25.0
  • l1
    170.0
  • l2
    33.5