These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.732 - £ 16.8241 | Request the lead time here |
21.0
|
29.5
|
12.5
|
Steel
|
M20
|
160.0
|
Short Thread
|
||
| £ 4.4676 - £ 11.1693 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
60.0
|
Standard Thread
|
||
| £ 1.2036 - £ 3.0216 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
32.0
|
Standard Thread
|
||
| £ 6.5586 - £ 16.4032 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
85.0
|
Short Thread
|
||
| £ 4.5594 - £ 11.3959 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
70.0
|
Short Thread
|
||
| £ 3.1518 - £ 7.8778 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
42.0
|
Standard Thread
|
||
| £ 4.9674 - £ 12.4211 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
65.0
|
Standard Thread
|
||
| £ 11.3934 - £ 28.479 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
115.0
|
Standard Thread
|
||
| £ 17.4318 - £ 43.5872 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
180.0
|
Standard Thread
|
||
| £ 2.5806 - £ 6.4533 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
38.0
|
Standard Thread
|
||
| £ 2.5908 - £ 6.4857 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
55.0
|
Construction Grade
|
||
| £ 0.7854 - £ 1.9532 | Request the lead time here |
16.74
|
24.5
|
10.0
|
Steel
|
M16
|
80.0
|
Construction Grade
|
||
| £ 1.5912 - £ 3.9713 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
60.0
|
Construction Grade
|
||
| £ 1.1322 - £ 2.8381 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
42.0
|
Standard Thread
|
||
| £ 1.7442 - £ 4.3706 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
42.0
|
Standard Thread
|
||
| £ 1.836 - £ 4.5864 | Request the lead time here |
20.71
|
28.5
|
13.0
|
Steel
|
M20
|
100.0
|
Construction Grade
|
||
| £ 27.4686 - £ 68.6777 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
130.0
|
Standard Thread
|
||
| £ 6.12 - £ 15.2917 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
85.0
|
Standard Thread
|
||
| £ 6.1302 - £ 15.324 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
75.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue