Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.2126 - £ 10.5433 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
80.0
|
Standard Thread
|
||
| £ 7.2012 - £ 18.0003 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
60.0
|
Standard Thread
|
||
| £ 8.058 - £ 20.1371 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
75.0
|
Standard Thread
|
||
| £ 18.1866 - £ 45.465 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
220.0
|
Standard Thread
|
||
| £ 11.526 - £ 28.8243 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
100.0
|
Standard Thread
|
||
| £ 18.87 - £ 47.17 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
200.0
|
Standard Thread
|
||
| £ 16.9422 - £ 42.3678 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
100.0
|
Standard Thread
|
||
| £ 6.7524 - £ 16.8888 | Request the lead time here |
23.0
|
32.5
|
14.0
|
Steel
|
M22
|
50.0
|
Standard Thread
|
||
| £ 9.5064 - £ 23.7738 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
75.0
|
Standard Thread
|
||
| £ 15.861 - £ 39.6483 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
85.0
|
Standard Thread
|
||
| £ 3.7332 - £ 9.3347 | Request the lead time here |
13.0
|
17.5
|
7.5
|
Steel
|
M12
|
110.0
|
Short Thread
|
||
| £ 2.5398 - £ 6.3562 | Request the lead time here |
15.0
|
17.0
|
8.8
|
Steel
|
M14
|
45.0
|
Short Thread
|
||
| £ 2.0502 - £ 5.1368 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
85.0
|
Construction Grade
|
||
| £ 34.3638 - £ 85.9119 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
200.0
|
Standard Thread
|
||
| £ 15.9834 - £ 39.9505 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
120.0
|
Standard Thread
|
||
| £ 18.0744 - £ 45.1844 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
145.0
|
Standard Thread
|
||
| £ 13.6272 - £ 34.069 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
70.0
|
Standard Thread
|
||
| £ 17.8806 - £ 44.7096 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
115.0
|
Standard Thread
|
||
| £ 26.1528 - £ 65.3755 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
150.0
|
Standard Thread
|
||
| £ 29.376 - £ 73.4476 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
130.0
|
Standard Thread