Quantity | Unit price |
---|---|
1 - 99 | £ 2.8254 |
100 - 249 | £ 2.5428 |
250 - 749 | £ 2.2603 |
750 + | £ 1.9777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1+0|-0.025 | 3.0 |
---|---|
l1 005 00 | 7.0 |
d2 | M2 |
d3 | 5.0 |
l2 | 4.0 |
h1 | 2.0 |
A/F | 1.5 |
Drive Type | Hex Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue