Quantity | Unit price |
---|---|
1 - 99 | £ 9.129 |
100 - 249 | £ 8.2161 |
250 - 749 | £ 7.3032 |
750 + | £ 6.3903 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1+0|-0.025 | 10.0 |
---|---|
l1 005 00 | 40.0 |
d2 | M8 |
d3 | 14.0 |
l2 | 12.0 |
h1 | 7.0 |
A/F | 5.0 |
Drive Type | Hex Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue