Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 7.5826 - £ 10.8324 Request the lead time here
M8
10.0
60.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.9262 - £ 8.466 Request the lead time here
M6
8.0
65.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 3.37 - £ 4.8144 Request the lead time here
M5
6.0
18.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
40.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
25.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
5.0
2.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 12.3593 - £ 17.6562 Request the lead time here
M12
16.0
55.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 4.9551 - £ 7.0788 Request the lead time here
M5
6.0
55.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 5.9404 - £ 8.4864 Request the lead time here
M8
10.0
35.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 2.092 - £ 2.9886 Request the lead time here
M4
5.0
7.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 5.1122 - £ 7.3032 Request the lead time here
M5
6.0
60.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
55.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 15.1082 - £ 21.5832 Request the lead time here
M12
16.0
75.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 4.998 - £ 7.14 Request the lead time here
M8
10.0
18.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 7.3613 - £ 10.5162 Request the lead time here
M8
10.0
50.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.2693 - £ 7.5276 Request the lead time here
M6
8.0
50.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
45.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.0134 - £ 2.8764 Request the lead time here
M2
3.0
18.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.3276 - £ 3.3252 Request the lead time here
M4
5.0
18.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
40.0
303 Stainless Steel
16.0
Hex Drive
20.0
  • of 84
Shoulder Screw Cap Head M8 10.0 60.0 303 Stainless Steel

20144678

Price Range
£ 10.8324 - £ 7.5826

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    60.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 65.0 303 Stainless Steel

20144524

Price Range
£ 8.466 - £ 5.9262

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    65.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 18.0 303 Stainless Steel

20144111

Price Range
£ 4.8144 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    18.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 40.0 303 Stainless Steel

20143992

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    40.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 25.0 303 Stainless Steel

20143817

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    25.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 2.0 303 Stainless Steel

20144029

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    2.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 55.0 303 Stainless Steel

20144579

Price Range
£ 17.6562 - £ 12.3593

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    55.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 55.0 303 Stainless Steel

20144166

Price Range
£ 7.0788 - £ 4.9551

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    55.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 35.0 303 Stainless Steel

20144272

Price Range
£ 8.4864 - £ 5.9404

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    35.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 7.0 303 Stainless Steel

20144043

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    7.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 60.0 303 Stainless Steel

20144173

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    60.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 55.0 303 Stainless Steel

20144623

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    55.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M12 16.0 75.0 303 Stainless Steel

20144593

Price Range
£ 21.5832 - £ 15.1082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    75.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 18.0 303 Stainless Steel

20144265

Price Range
£ 7.14 - £ 4.998

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    18.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 50.0 303 Stainless Steel

20144302

Price Range
£ 10.5162 - £ 7.3613

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 50.0 303 Stainless Steel

20144241

Price Range
£ 7.5276 - £ 5.2693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 45.0 303 Stainless Steel

20144371

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    45.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M2 3.0 18.0 303 Stainless Steel

20143879

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    18.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 18.0 303 Stainless Steel

20144050

Price Range
£ 3.3252 - £ 2.3276

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    18.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 40.0 303 Stainless Steel

20144364

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0