Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 13.9087 - £ 19.8696 Request the lead time here
M12
16.0
65.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
35.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
18.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.1122 - £ 7.3032 Request the lead time here
M10
12.0
8.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
5.0
5.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 6.3117 - £ 9.0168 Request the lead time here
M5
6.0
70.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.092 - £ 2.9886 Request the lead time here
M4
5.0
6.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 3.5628 - £ 5.0898 Request the lead time here
M6
8.0
14.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 16.0956 - £ 23.001 Request the lead time here
M16
20.0
80.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
35.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 4.5696 - £ 6.528 Request the lead time here
M6
8.0
25.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 5.4264 - £ 7.752 Request the lead time here
M8
10.0
25.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 8.5965 - £ 12.2808 Request the lead time here
M5
6.0
80.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
12.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 1.9349 - £ 2.7642 Request the lead time here
M2
3.0
2.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 1.9777 - £ 2.8254 Request the lead time here
M2
3.0
4.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0134 - £ 2.8764 Request the lead time here
M2
3.0
10.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.6703 - £ 3.8148 Request the lead time here
M4
5.0
40.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 9.489 - £ 13.5558 Request the lead time here
M6
8.0
100.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
14.0
303 Stainless Steel
4.0
Hex Drive
6.0
  • of 84
Shoulder Screw Cap Head M12 16.0 65.0 303 Stainless Steel

20144586

Price Range
£ 19.8696 - £ 13.9087

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    65.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 35.0 303 Stainless Steel

20144357

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    35.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 18.0 303 Stainless Steel

20144340

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 8.0 303 Stainless Steel

20144319

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    8.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 5.0 303 Stainless Steel

20142452

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 70.0 303 Stainless Steel

20142513

Price Range
£ 9.0168 - £ 6.3117

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    70.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 6.0 303 Stainless Steel

20142469

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 14.0 303 Stainless Steel

20142490

Price Range
£ 5.0898 - £ 3.5628

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    14.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 80.0 303 Stainless Steel

20142575

Price Range
£ 23.001 - £ 16.0956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    80.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 35.0 303 Stainless Steel

20143152

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 25.0 303 Stainless Steel

20142872

Price Range
£ 6.528 - £ 4.5696

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 25.0 303 Stainless Steel

20142896

Price Range
£ 7.752 - £ 5.4264

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 80.0 303 Stainless Steel

20143213

Price Range
£ 12.2808 - £ 8.5965

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    80.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 12.0 303 Stainless Steel

20142971

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 2.0 303 Stainless Steel

20143824

Price Range
£ 2.7642 - £ 1.9349

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    2.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 4.0 303 Stainless Steel

20143190

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 10.0 303 Stainless Steel

20143282

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    10.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 40.0 303 Stainless Steel

20143176

Price Range
£ 3.8148 - £ 2.6703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 100.0 303 Stainless Steel

20143114

Price Range
£ 13.5558 - £ 9.489

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    100.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 14.0 303 Stainless Steel

20143930

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0