Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.6218 - £ 2.703 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
16.0
M10
£ 2.5806 - £ 4.2942 Request the lead time here
7.0
3.0
4.0
7.0
Black Steel
12.0
M3
£ 2.2236 - £ 3.7026 Request the lead time here
8.0
4.0
5.0
9.0
Black Steel
10.0
M4
£ 0.969 - £ 1.6218 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
£ 1.2036 - £ 2.0094 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
30.0
M8
£ 4.6818 - £ 7.803 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
20.0
M12
£ 0.9996 - £ 1.6626 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
30.0
M5
£ 1.5606 - £ 2.601 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
12.0
M8
£ 0.867 - £ 1.4382 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
20.0
M5
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
20.0
M6
£ 3.5598 - £ 5.9364 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
100.0
M10
£ 1.8462 - £ 3.0804 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
40.0
M10
£ 1.3566 - £ 2.2644 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
50.0
M8
£ 2.1318 - £ 3.5598 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
80.0
M8
£ 1.1322 - £ 1.887 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
50.0
M6
£ 1.02 - £ 1.7034 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
40.0
M6
£ 8.2416 - £ 13.7394 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
40.0
M16
£ 18.7782 - £ 31.2956 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
60.0
M20
£ 3.4374 - £ 5.7303 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
12.0
M5
£ 4.7736 - £ 7.9534 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
25.0
M6
  • of 12
Shoulder Screw Hex Head 12.0 M10 16.0 16.0 Black Steel

20220525

Price Range
£ 2.703 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    16.0
Shoulder Screw Hex Head 4.0 M3 12.0 7.0 Black Steel

20220167

Price Range
£ 4.2942 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    4.0
  • d2
    M3
  • D3
    7.0
  • H1
    3.0
  • l1 025
    12.0
Shoulder Screw Hex Head 5.0 M4 10.0 8.0 Black Steel

20220211

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    10.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
£ 1.6218 - £ 0.969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 Black Steel

20220440

Price Range
£ 2.0094 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 16.0 M12 20.0 18.0 Black Steel

20220648

Price Range
£ 7.803 - £ 4.6818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    20.0
Shoulder Screw Hex Head 6.0 M5 30.0 9.5 Black Steel

20220310

Price Range
£ 1.6626 - £ 0.9996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 Black Steel

20220419

Price Range
£ 2.601 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 20.0 9.5 Black Steel

20220297

Price Range
£ 1.4382 - £ 0.867

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    20.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 Black Steel

20220358

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 12.0 M10 100.0 16.0 Black Steel

20220501

Price Range
£ 5.9364 - £ 3.5598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 40.0 16.0 Black Steel

20220563

Price Range
£ 3.0804 - £ 1.8462

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 Black Steel

20220464

Price Range
£ 2.2644 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 Black Steel

20220495

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 8.0 M6 50.0 11.0 Black Steel

20220396

Price Range
£ 1.887 - £ 1.1322

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    50.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 Black Steel

20220389

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 20.0 M16 40.0 22.0 Black Steel

20220778

Price Range
£ 13.7394 - £ 8.2416

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    40.0
Shoulder Screw Hex Head 24.0 M20 60.0 27.0 Black Steel

20220891

Price Range
£ 31.2956 - £ 18.7782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    60.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 303 Stainless Steel

20220952

Price Range
£ 5.7303 - £ 3.4374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 8.0 M6 25.0 11.0 303 Stainless Steel

20221058

Price Range
£ 7.9534 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    25.0