These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.9788 - £ 3.2946 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
65.0
|
M8
|
||
| £ 1.6626 - £ 2.7642 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
55.0
|
M5
|
||
| £ 1.6626 - £ 2.7642 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
55.0
|
M6
|
||
| £ 20.5632 - £ 34.2741 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
55.0
|
M16
|
||
| £ 5.6304 - £ 9.3886 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
25.0
|
M10
|
||
| £ 1.5504 - £ 2.5806 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
70.0
|
M6
|
||
| £ 6.3342 - £ 10.557 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
75.0
|
M5
|
||
| £ 2.1318 - £ 3.5598 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
90.0
|
M5
|
||
| £ 1.887 - £ 3.1518 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
55.0
|
M8
|
||
| £ 1.1934 - £ 1.989 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
35.0
|
M5
|
||
| £ 1.5606 - £ 2.601 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
60.0
|
M5
|
||
| £ 6.171 - £ 10.2843 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
40.0
|
M8
|
||
| £ 7.5174 - £ 12.5256 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
110.0
|
M10
|
||
| £ 2.2542 - £ 3.7638 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
45.0
|
M10
|
||
| £ 2.0604 - £ 3.4272 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
100.0
|
M6
|
||
| £ 7.8132 - £ 13.0254 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
35.0
|
M16
|
||
| £ 1.4586 - £ 2.4276 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
100.0
|
M8
|
||
| £ 16.0446 - £ 26.7415 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
25.0
|
M20
|
||
| £ 1.2138 - £ 2.0298 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
50.0
|
M5
|
||
| £ 5.202 - £ 8.6764 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
55.0
|
M5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue