Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.9788 - £ 3.2946 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
65.0
M8
£ 1.6626 - £ 2.7642 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
55.0
M5
£ 1.6626 - £ 2.7642 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
55.0
M6
£ 20.5632 - £ 34.2741 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
55.0
M16
£ 5.6304 - £ 9.3886 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
25.0
M10
£ 1.5504 - £ 2.5806 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
70.0
M6
£ 6.3342 - £ 10.557 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
75.0
M5
£ 2.1318 - £ 3.5598 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
90.0
M5
£ 1.887 - £ 3.1518 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
55.0
M8
£ 1.1934 - £ 1.989 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
35.0
M5
£ 1.5606 - £ 2.601 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
60.0
M5
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
40.0
M8
£ 7.5174 - £ 12.5256 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
110.0
M10
£ 2.2542 - £ 3.7638 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
45.0
M10
£ 2.0604 - £ 3.4272 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
100.0
M6
£ 7.8132 - £ 13.0254 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
35.0
M16
£ 1.4586 - £ 2.4276 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
100.0
M8
£ 16.0446 - £ 26.7415 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
25.0
M20
£ 1.2138 - £ 2.0298 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
50.0
M5
£ 5.202 - £ 8.6764 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
55.0
M5
  • of 12
Shoulder Screw Hex Head 10.0 M8 65.0 13.0 Black Steel

20223595

Price Range
£ 3.2946 - £ 1.9788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    65.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 Black Steel

20226213

Price Range
£ 2.7642 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0
Shoulder Screw Hex Head 8.0 M6 55.0 11.0 Black Steel

20226312

Price Range
£ 2.7642 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    55.0
Shoulder Screw Hex Head 20.0 M16 55.0 22.0 303 Stainless Steel

20229733

Price Range
£ 34.2741 - £ 20.5632

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    55.0
Shoulder Screw Hex Head 12.0 M10 25.0 16.0 303 Stainless Steel

20221140

Price Range
£ 9.3886 - £ 5.6304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 70.0 11.0 Black Steel

20225711

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    70.0
Shoulder Screw Hex Head 6.0 M5 75.0 9.5 Black Steel

20226251

Price Range
£ 10.557 - £ 6.3342

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    75.0
Shoulder Screw Hex Head 6.0 M5 90.0 9.5 Black Steel

20226275

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    90.0
Shoulder Screw Hex Head 10.0 M8 55.0 13.0 Black Steel

20226398

Price Range
£ 3.1518 - £ 1.887

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    55.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 Black Steel

20223557

Price Range
£ 1.989 - £ 1.1934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 6.0 M5 60.0 9.5 Black Steel

20226220

Price Range
£ 2.601 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 303 Stainless Steel

20229375

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 12.0 M10 110.0 16.0 Black Steel

20226664

Price Range
£ 12.5256 - £ 7.5174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    110.0
Shoulder Screw Hex Head 12.0 M10 45.0 16.0 Black Steel

20226442

Price Range
£ 3.7638 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    45.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 Black Steel

20226374

Price Range
£ 3.4272 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 20.0 M16 35.0 22.0 Black Steel

20226541

Price Range
£ 13.0254 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 Black Steel

20223564

Price Range
£ 2.4276 - £ 1.4586

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 24.0 M20 25.0 27.0 Black Steel

20226596

Price Range
£ 26.7415 - £ 16.0446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    25.0
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 Black Steel

20222499

Price Range
£ 2.0298 - £ 1.2138

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 303 Stainless Steel

20229184

Price Range
£ 8.6764 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0