Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 30.5388 - £ 50.8931 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
80.0
M16
£ 5.508 - £ 9.1836 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
60.0
M5
£ 3.06 - £ 5.1044 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
6.0
M5
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
65.0
M6
£ 7.038 - £ 11.7304 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
70.0
M10
£ 11.5668 - £ 19.2845 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
50.0
M12
£ 5.1306 - £ 8.5577 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
45.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
75.0
M6
£ 5.0694 - £ 8.4498 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
25.0
M8
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
£ 12.7092 - £ 21.1839 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
60.0
M12
£ 7.5072 - £ 12.5182 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
80.0
M8
£ 17.4318 - £ 29.0509 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
90.0
M12
£ 7.3236 - £ 12.2053 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
75.0
M8
£ 10.4856 - £ 17.4823 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
30.0
M12
£ 12.3114 - £ 20.5148 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
45.0
M12
£ 30.243 - £ 50.3967 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
70.0
M16
£ 21.3486 - £ 35.5799 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
75.0
M20
£ 10.1184 - £ 16.8564 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
35.0
M6
£ 4.2432 - £ 7.0792 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
70.0
M8
  • of 12
Shoulder Screw Hex Head 20.0 M16 80.0 22.0 303 Stainless Steel

20229788

Price Range
£ 50.8931 - £ 30.5388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    80.0
Shoulder Screw Hex Head 6.0 M5 60.0 9.5 303 Stainless Steel

20227180

Price Range
£ 9.1836 - £ 5.508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    60.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 303 Stainless Steel

20229160

Price Range
£ 5.1044 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 303 Stainless Steel

20229276

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 12.0 M10 70.0 16.0 303 Stainless Steel

20229498

Price Range
£ 11.7304 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 50.0 18.0 303 Stainless Steel

20229597

Price Range
£ 19.2845 - £ 11.5668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 45.0 9.5 303 Stainless Steel

20229177

Price Range
£ 8.5577 - £ 5.1306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    45.0
Shoulder Screw Hex Head 8.0 M6 75.0 11.0 303 Stainless Steel

20229290

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    75.0
Shoulder Screw Hex Head 10.0 M8 25.0 13.0 303 Stainless Steel

20229344

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    25.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 16.0 M12 60.0 18.0 303 Stainless Steel

20229610

Price Range
£ 21.1839 - £ 12.7092

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 303 Stainless Steel

20229436

Price Range
£ 12.5182 - £ 7.5072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 16.0 M12 90.0 18.0 303 Stainless Steel

20229665

Price Range
£ 29.0509 - £ 17.4318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    90.0
Shoulder Screw Hex Head 10.0 M8 75.0 13.0 303 Stainless Steel

20229429

Price Range
£ 12.2053 - £ 7.3236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    75.0
Shoulder Screw Hex Head 16.0 M12 30.0 18.0 303 Stainless Steel

20229559

Price Range
£ 17.4823 - £ 10.4856

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    30.0
Shoulder Screw Hex Head 16.0 M12 45.0 18.0 303 Stainless Steel

20229580

Price Range
£ 20.5148 - £ 12.3114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    45.0
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 303 Stainless Steel

20229764

Price Range
£ 50.3967 - £ 30.243

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 24.0 M20 75.0 27.0 Black Steel

20226640

Price Range
£ 35.5799 - £ 21.3486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 35.0 11.0 303 Stainless Steel

20228194

Price Range
£ 16.8564 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 303 Stainless Steel

20228668

Price Range
£ 7.0792 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0