These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.071 - £ 1.785 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
10.0
|
M6
|
||
| £ 1.7238 - £ 2.8662 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
40.0
|
M8
|
||
| £ 18.0948 - £ 30.1625 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
50.0
|
M20
|
||
| £ 1.2036 - £ 2.0094 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
30.0
|
M8
|
||
| £ 4.8042 - £ 8.007 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
80.0
|
M12
|
||
| £ 4.2942 - £ 7.1548 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
12.0
|
M8
|
||
| £ 3.5598 - £ 5.9364 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
100.0
|
M10
|
||
| £ 2.0706 - £ 3.4578 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
50.0
|
M10
|
||
| £ 10.557 - £ 17.595 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
120.0
|
M12
|
||
| £ 2.2236 - £ 3.7026 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
Black Steel
|
10.0
|
M4
|
||
| £ 1.3566 - £ 2.2644 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
50.0
|
M8
|
||
| £ 1.785 - £ 2.9784 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
30.0
|
M10
|
||
| £ 5.049 - £ 8.4066 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
30.0
|
M6
|
||
| £ 1.1526 - £ 1.9176 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
30.0
|
M6
|
||
| £ 6.1302 - £ 10.2088 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
40.0
|
M10
|
||
| £ 3.8556 - £ 6.4317 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
12.0
|
M6
|
||
| £ 3.06 - £ 5.1044 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
8.0
|
M5
|
||
| £ 0.969 - £ 1.6218 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
40.0
|
M5
|
||
| £ 12.24 - £ 20.40 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
100.0
|
M16
|
||
| £ 1.6422 - £ 2.7438 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
20.0
|
M10
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue