Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
10.0
M6
£ 1.7238 - £ 2.8662 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
40.0
M8
£ 18.0948 - £ 30.1625 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
50.0
M20
£ 1.2036 - £ 2.0094 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
30.0
M8
£ 4.8042 - £ 8.007 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
80.0
M12
£ 4.2942 - £ 7.1548 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
12.0
M8
£ 3.5598 - £ 5.9364 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
100.0
M10
£ 2.0706 - £ 3.4578 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
50.0
M10
£ 10.557 - £ 17.595 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
120.0
M12
£ 2.2236 - £ 3.7026 Request the lead time here
8.0
4.0
5.0
9.0
Black Steel
10.0
M4
£ 1.3566 - £ 2.2644 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
50.0
M8
£ 1.785 - £ 2.9784 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
30.0
M10
£ 5.049 - £ 8.4066 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
30.0
M6
£ 1.1526 - £ 1.9176 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
30.0
M6
£ 6.1302 - £ 10.2088 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
40.0
M10
£ 3.8556 - £ 6.4317 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
12.0
M6
£ 3.06 - £ 5.1044 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
8.0
M5
£ 0.969 - £ 1.6218 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
£ 12.24 - £ 20.40 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
100.0
M16
£ 1.6422 - £ 2.7438 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
20.0
M10
  • of 12
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 Black Steel

20220334

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 Black Steel

20220457

Price Range
£ 2.8662 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 24.0 M20 50.0 27.0 Black Steel

20220884

Price Range
£ 30.1625 - £ 18.0948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    50.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 Black Steel

20220440

Price Range
£ 2.0094 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 16.0 M12 80.0 18.0 Black Steel

20220716

Price Range
£ 8.007 - £ 4.8042

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 303 Stainless Steel

20221102

Price Range
£ 7.1548 - £ 4.2942

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 12.0 M10 100.0 16.0 Black Steel

20220501

Price Range
£ 5.9364 - £ 3.5598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 50.0 16.0 Black Steel

20220570

Price Range
£ 3.4578 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    50.0
Shoulder Screw Hex Head 16.0 M12 120.0 18.0 Black Steel

20220631

Price Range
£ 17.595 - £ 10.557

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    120.0
Shoulder Screw Hex Head 5.0 M4 10.0 8.0 Black Steel

20220211

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    10.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 Black Steel

20220464

Price Range
£ 2.2644 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 Black Steel

20220556

Price Range
£ 2.9784 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 303 Stainless Steel

20221065

Price Range
£ 8.4066 - £ 5.049

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 Black Steel

20220372

Price Range
£ 1.9176 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 12.0 M10 40.0 16.0 303 Stainless Steel

20221164

Price Range
£ 10.2088 - £ 6.1302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    40.0
Shoulder Screw Hex Head 8.0 M6 12.0 11.0 303 Stainless Steel

20221041

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 8.0 9.5 303 Stainless Steel

20220938

Price Range
£ 5.1044 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    8.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
£ 1.6218 - £ 0.969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 Black Steel

20220730

Price Range
£ 20.40 - £ 12.24

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 20.0 16.0 Black Steel

20220532

Price Range
£ 2.7438 - £ 1.6422

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    20.0