Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.02 - £ 1.7034 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
6.0
M5
£ 0.7548 - £ 1.2546 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
16.0
M5
£ 1.581 - £ 2.6316 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
10.0
M8
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
10.0
M6
£ 1.7238 - £ 2.8662 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
40.0
M8
£ 2.2236 - £ 3.7026 Request the lead time here
8.0
4.0
5.0
9.0
Black Steel
10.0
M4
£ 0.969 - £ 1.6218 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
£ 0.918 - £ 1.53 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
25.0
M5
£ 5.0694 - £ 8.4498 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
40.0
M6
£ 9.741 - £ 16.2282 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
70.0
M16
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
16.0
M6
£ 1.1322 - £ 1.887 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
50.0
M6
£ 18.0948 - £ 30.1625 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
50.0
M20
£ 4.2636 - £ 7.1008 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
25.0
M5
£ 1.1526 - £ 1.9176 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
30.0
M6
£ 1.5606 - £ 2.601 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
12.0
M8
£ 0.867 - £ 1.4382 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
20.0
M5
£ 1.122 - £ 1.8768 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
8.0
M5
£ 4.7736 - £ 7.956 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
25.0
M12
£ 7.752 - £ 12.9132 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
30.0
M16
  • of 12
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 Black Steel

20220259

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 6.0 M5 16.0 9.5 Black Steel

20220280

Price Range
£ 1.2546 - £ 0.7548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    16.0
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 Black Steel

20220402

Price Range
£ 2.6316 - £ 1.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 Black Steel

20220334

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 Black Steel

20220457

Price Range
£ 2.8662 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 5.0 M4 10.0 8.0 Black Steel

20220211

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    10.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
£ 1.6218 - £ 0.969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 Black Steel

20220303

Price Range
£ 1.53 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 303 Stainless Steel

20221072

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 Black Steel

20220808

Price Range
£ 16.2282 - £ 9.741

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 Black Steel

20220341

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 8.0 M6 50.0 11.0 Black Steel

20220396

Price Range
£ 1.887 - £ 1.1322

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    50.0
Shoulder Screw Hex Head 24.0 M20 50.0 27.0 Black Steel

20220884

Price Range
£ 30.1625 - £ 18.0948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 303 Stainless Steel

20220983

Price Range
£ 7.1008 - £ 4.2636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 Black Steel

20220372

Price Range
£ 1.9176 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 Black Steel

20220419

Price Range
£ 2.601 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 20.0 9.5 Black Steel

20220297

Price Range
£ 1.4382 - £ 0.867

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    20.0
Shoulder Screw Hex Head 6.0 M5 8.0 9.5 Black Steel

20220266

Price Range
£ 1.8768 - £ 1.122

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    8.0
Shoulder Screw Hex Head 16.0 M12 25.0 18.0 Black Steel

20220655

Price Range
£ 7.956 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    25.0
Shoulder Screw Hex Head 20.0 M16 30.0 22.0 Black Steel

20220761

Price Range
£ 12.9132 - £ 7.752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    30.0