Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 20.298 - £ 33.8316 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
35.0
|
M16
|
||
| £ 10.1184 - £ 16.8564 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
35.0
|
M6
|
||
| £ 21.3486 - £ 35.5799 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
75.0
|
M20
|
||
| £ 1.836 - £ 3.06 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
Black Steel
|
70.0
|
M8
|
||
| £ 2.8356 - £ 4.7226 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
80.0
|
M10
|
||
| £ 4.6614 - £ 7.7622 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
40.0
|
M12
|
||
| £ 14.5758 - £ 24.2862 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
120.0
|
M16
|
||
| £ 0.918 - £ 1.53 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
25.0
|
M5
|
||
| £ 17.5236 - £ 29.2128 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
40.0
|
M20
|
||
| £ 1.7238 - £ 2.8764 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
25.0
|
M10
|
||
| £ 4.2636 - £ 7.1008 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
25.0
|
M5
|
||
| £ 4.6002 - £ 7.6704 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
70.0
|
M12
|
||
| £ 8.7006 - £ 14.4942 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
60.0
|
M16
|
||
| £ 1.6218 - £ 2.703 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
16.0
|
M10
|
||
| £ 4.6818 - £ 7.803 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
20.0
|
M12
|
||
| £ 0.9996 - £ 1.6626 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
30.0
|
M5
|
||
| £ 1.071 - £ 1.785 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
20.0
|
M6
|
||
| £ 3.0498 - £ 5.0898 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
30.0
|
M12
|
||
| £ 3.6006 - £ 5.9976 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
50.0
|
M12
|
||
| £ 10.9446 - £ 18.2376 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
80.0
|
M16