Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 10.4856 - £ 17.4823 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
35.0
M12
£ 23.6232 - £ 39.3677 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
40.0
M16
£ 5.457 - £ 9.0882 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
45.0
M12
£ 23.6232 - £ 39.3677 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
45.0
M16
£ 11.6076 - £ 19.3385 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
80.0
M5
£ 8.364 - £ 13.9434 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
45.0
M16
£ 12.5358 - £ 20.8925 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
100.0
M5
£ 1.6932 - £ 2.8166 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
12.0
M4
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
£ 8.6088 - £ 14.3528 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
90.0
M10
£ 10.4856 - £ 17.4823 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
30.0
M12
£ 12.7092 - £ 21.1839 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
60.0
M12
£ 20.298 - £ 33.8316 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
30.0
M16
£ 28.1316 - £ 46.8787 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
100.0
M16
£ 7.038 - £ 11.7304 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
75.0
M10
£ 5.5488 - £ 9.2484 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
30.0
M8
£ 7.3236 - £ 12.2053 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
75.0
M8
£ 1.5504 - £ 2.5806 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
45.0
M6
£ 12.3114 - £ 20.5148 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
45.0
M12
£ 7.1196 - £ 11.8707 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
90.0
M8
  • of 12
Shoulder Screw Hex Head 16.0 M12 35.0 18.0 303 Stainless Steel

20229566

Price Range
£ 17.4823 - £ 10.4856

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    35.0
Shoulder Screw Hex Head 20.0 M16 40.0 22.0 303 Stainless Steel

20229702

Price Range
£ 39.3677 - £ 23.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    40.0
Shoulder Screw Hex Head 16.0 M12 45.0 18.0 Black Steel

20226497

Price Range
£ 9.0882 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    45.0
Shoulder Screw Hex Head 20.0 M16 45.0 22.0 303 Stainless Steel

20229719

Price Range
£ 39.3677 - £ 23.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    45.0
Shoulder Screw Hex Head 6.0 M5 80.0 9.5 303 Stainless Steel

20229832

Price Range
£ 19.3385 - £ 11.6076

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    80.0
Shoulder Screw Hex Head 20.0 M16 45.0 22.0 Black Steel

20226558

Price Range
£ 13.9434 - £ 8.364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    45.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 303 Stainless Steel

20229238

Price Range
£ 20.8925 - £ 12.5358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 5.0 M4 12.0 8.0 303 Stainless Steel

20229115

Price Range
£ 2.8166 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    12.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 12.0 M10 90.0 16.0 303 Stainless Steel

20229528

Price Range
£ 14.3528 - £ 8.6088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    90.0
Shoulder Screw Hex Head 16.0 M12 30.0 18.0 303 Stainless Steel

20229559

Price Range
£ 17.4823 - £ 10.4856

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    30.0
Shoulder Screw Hex Head 16.0 M12 60.0 18.0 303 Stainless Steel

20229610

Price Range
£ 21.1839 - £ 12.7092

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 30.0 22.0 303 Stainless Steel

20229689

Price Range
£ 33.8316 - £ 20.298

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    30.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 303 Stainless Steel

20229801

Price Range
£ 46.8787 - £ 28.1316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 75.0 16.0 303 Stainless Steel

20229504

Price Range
£ 11.7304 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    75.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 303 Stainless Steel

20229351

Price Range
£ 9.2484 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 75.0 13.0 303 Stainless Steel

20229429

Price Range
£ 12.2053 - £ 7.3236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 45.0 11.0 Black Steel

20226305

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    45.0
Shoulder Screw Hex Head 16.0 M12 45.0 18.0 303 Stainless Steel

20229580

Price Range
£ 20.5148 - £ 12.3114

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    45.0
Shoulder Screw Hex Head 10.0 M8 90.0 13.0 303 Stainless Steel

20229443

Price Range
£ 11.8707 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    90.0