Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 7.6704 - £ 12.7772 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
80.0
M10
£ 14.6574 - £ 24.4321 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
35.0
M8
£ 1.5504 - £ 2.5806 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
45.0
M8
£ 6.375 - £ 10.6189 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
55.0
M10
£ 15.5346 - £ 25.889 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
80.0
M12
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
65.0
M6
£ 30.243 - £ 50.3967 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
70.0
M16
£ 17.4318 - £ 29.0509 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
90.0
M12
  • of 12
Shoulder Screw Hex Head 12.0 M10 80.0 16.0 303 Stainless Steel

20229511

Price Range
£ 12.7772 - £ 7.6704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 35.0 13.0 303 Stainless Steel

20229368

Price Range
£ 24.4321 - £ 14.6574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 Black Steel

20226381

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 12.0 M10 55.0 16.0 303 Stainless Steel

20229467

Price Range
£ 10.6189 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    55.0
Shoulder Screw Hex Head 16.0 M12 80.0 18.0 303 Stainless Steel

20229658

Price Range
£ 25.889 - £ 15.5346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    80.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 303 Stainless Steel

20229276

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 303 Stainless Steel

20229764

Price Range
£ 50.3967 - £ 30.243

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 90.0 18.0 303 Stainless Steel

20229665

Price Range
£ 29.0509 - £ 17.4318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    90.0