Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 6.1404 - £ 10.2304 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
75.0
M5
£ 9.486 - £ 15.8096 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
25.0
M12
£ 5.1306 - £ 8.5577 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
45.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
75.0
M6
£ 11.1894 - £ 18.6478 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
100.0
M6
£ 7.5072 - £ 12.5182 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
80.0
M8
£ 7.65 - £ 12.7556 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
100.0
M8
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
40.0
M8
£ 4.8858 - £ 8.1498 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
35.0
M12
£ 3.4782 - £ 5.8038 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
65.0
M10
£ 2.0604 - £ 3.4272 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
100.0
M6
£ 1.5504 - £ 2.5806 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
45.0
M8
£ 7.5174 - £ 12.5256 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
110.0
M10
£ 2.3052 - £ 3.8418 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
6.0
M4
£ 2.1012 - £ 3.4986 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
70.0
M5
£ 1.7238 - £ 2.8764 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
80.0
M6
£ 2.2542 - £ 3.7638 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
45.0
M10
£ 4.2432 - £ 7.0792 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
70.0
M8
£ 3.8556 - £ 6.4317 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
16.0
M6
£ 5.508 - £ 9.1836 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
65.0
M5
  • of 12
Shoulder Screw Hex Head 6.0 M5 75.0 9.5 303 Stainless Steel

20229214

Price Range
£ 10.2304 - £ 6.1404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    75.0
Shoulder Screw Hex Head 16.0 M12 25.0 18.0 303 Stainless Steel

20229054

Price Range
£ 15.8096 - £ 9.486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    25.0
Shoulder Screw Hex Head 6.0 M5 45.0 9.5 303 Stainless Steel

20229177

Price Range
£ 8.5577 - £ 5.1306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    45.0
Shoulder Screw Hex Head 8.0 M6 75.0 11.0 303 Stainless Steel

20229290

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 303 Stainless Steel

20229320

Price Range
£ 18.6478 - £ 11.1894

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 303 Stainless Steel

20229436

Price Range
£ 12.5182 - £ 7.5072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 303 Stainless Steel

20229450

Price Range
£ 12.7556 - £ 7.65

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 303 Stainless Steel

20229375

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 16.0 M12 35.0 18.0 Black Steel

20226480

Price Range
£ 8.1498 - £ 4.8858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    35.0
Shoulder Screw Hex Head 12.0 M10 65.0 16.0 Black Steel

20226466

Price Range
£ 5.8038 - £ 3.4782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    65.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 Black Steel

20226374

Price Range
£ 3.4272 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 Black Steel

20226381

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 12.0 M10 110.0 16.0 Black Steel

20226664

Price Range
£ 12.5256 - £ 7.5174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    110.0
Shoulder Screw Hex Head 5.0 M4 6.0 8.0 303 Stainless Steel

20229092

Price Range
£ 3.8418 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    6.0
Shoulder Screw Hex Head 6.0 M5 70.0 9.5 Black Steel

20226244

Price Range
£ 3.4986 - £ 2.1012

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    70.0
Shoulder Screw Hex Head 8.0 M6 80.0 11.0 Black Steel

20226350

Price Range
£ 2.8764 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 45.0 16.0 Black Steel

20226442

Price Range
£ 3.7638 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    45.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 303 Stainless Steel

20228668

Price Range
£ 7.0792 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 303 Stainless Steel

20223533

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 6.0 M5 65.0 9.5 303 Stainless Steel

20229191

Price Range
£ 9.1836 - £ 5.508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    65.0