Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 2.0706 - £ 3.4533 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
30.0
M4
£ 1.887 - £ 3.1518 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
55.0
M8
£ 1.1934 - £ 1.989 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
35.0
M5
£ 1.5606 - £ 2.601 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
60.0
M5
£ 9.1698 - £ 15.2898 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
55.0
M16
£ 11.5566 - £ 19.2678 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
55.0
M12
£ 21.3486 - £ 35.5799 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
75.0
M20
£ 10.1184 - £ 16.8564 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
35.0
M6
£ 1.6932 - £ 2.8166 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
12.0
M4
£ 12.5358 - £ 20.8925 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
100.0
M5
£ 3.06 - £ 5.1044 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
6.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
70.0
M6
£ 7.038 - £ 11.7304 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
70.0
M10
£ 11.5668 - £ 19.2845 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
50.0
M12
£ 13.362 - £ 22.2738 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
65.0
M12
£ 20.961 - £ 34.9324 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
65.0
M20
£ 21.318 - £ 35.5367 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
60.0
M16
£ 29.4066 - £ 49.0046 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
120.0
M16
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
65.0
M6
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
  • of 12
Shoulder Screw Hex Head 5.0 M4 30.0 8.0 303 Stainless Steel

20229153

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 55.0 13.0 Black Steel

20226398

Price Range
£ 3.1518 - £ 1.887

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    55.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 Black Steel

20223557

Price Range
£ 1.989 - £ 1.1934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 6.0 M5 60.0 9.5 Black Steel

20226220

Price Range
£ 2.601 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 55.0 22.0 Black Steel

20226565

Price Range
£ 15.2898 - £ 9.1698

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    55.0
Shoulder Screw Hex Head 16.0 M12 55.0 18.0 Black Steel

20226503

Price Range
£ 19.2678 - £ 11.5566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    55.0
Shoulder Screw Hex Head 24.0 M20 75.0 27.0 Black Steel

20226640

Price Range
£ 35.5799 - £ 21.3486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 35.0 11.0 303 Stainless Steel

20228194

Price Range
£ 16.8564 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    35.0
Shoulder Screw Hex Head 5.0 M4 12.0 8.0 303 Stainless Steel

20229115

Price Range
£ 2.8166 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 303 Stainless Steel

20229238

Price Range
£ 20.8925 - £ 12.5358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 303 Stainless Steel

20229160

Price Range
£ 5.1044 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 8.0 M6 70.0 11.0 303 Stainless Steel

20229283

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    70.0
Shoulder Screw Hex Head 12.0 M10 70.0 16.0 303 Stainless Steel

20229498

Price Range
£ 11.7304 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 50.0 18.0 303 Stainless Steel

20229597

Price Range
£ 19.2845 - £ 11.5668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    50.0
Shoulder Screw Hex Head 16.0 M12 65.0 18.0 303 Stainless Steel

20229627

Price Range
£ 22.2738 - £ 13.362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    65.0
Shoulder Screw Hex Head 24.0 M20 65.0 27.0 Black Steel

20226633

Price Range
£ 34.9324 - £ 20.961

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    65.0
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 303 Stainless Steel

20229740

Price Range
£ 35.5367 - £ 21.318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 303 Stainless Steel

20229818

Price Range
£ 49.0046 - £ 29.4066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 303 Stainless Steel

20229276

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0