Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 0.7548 - £ 1.2546 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
16.0
M5
£ 3.3558 - £ 5.6008 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
10.0
M5
£ 4.4982 - £ 7.4893 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
10.0
M8
£ 3.6924 - £ 6.162 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
10.0
M6
£ 5.049 - £ 8.4066 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
30.0
M6
£ 3.6108 - £ 6.0109 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
16.0
M5
£ 4.8042 - £ 8.007 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
80.0
M12
£ 12.24 - £ 20.40 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
100.0
M16
£ 1.1934 - £ 1.989 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
35.0
M5
£ 1.6626 - £ 2.7642 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
55.0
M6
£ 2.2236 - £ 3.7026 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
75.0
M8
£ 3.06 - £ 5.1044 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
6.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
70.0
M6
£ 14.6574 - £ 24.4321 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
35.0
M8
£ 21.318 - £ 35.5367 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
60.0
M16
£ 29.4066 - £ 49.0046 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
120.0
M16
£ 15.5346 - £ 25.889 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
80.0
M12
£ 7.6704 - £ 12.7772 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
80.0
M10
£ 7.1196 - £ 11.8707 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
90.0
M8
£ 11.5566 - £ 19.2678 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
55.0
M12
  • of 12
Shoulder Screw Hex Head 6.0 M5 16.0 9.5 Black Steel

20220280

Price Range
£ 1.2546 - £ 0.7548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    16.0
Shoulder Screw Hex Head 6.0 M5 10.0 9.5 303 Stainless Steel

20220945

Price Range
£ 5.6008 - £ 3.3558

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    10.0
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 303 Stainless Steel

20221096

Price Range
£ 7.4893 - £ 4.4982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 303 Stainless Steel

20221034

Price Range
£ 6.162 - £ 3.6924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 303 Stainless Steel

20221065

Price Range
£ 8.4066 - £ 5.049

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 16.0 9.5 303 Stainless Steel

20220969

Price Range
£ 6.0109 - £ 3.6108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    16.0
Shoulder Screw Hex Head 16.0 M12 80.0 18.0 Black Steel

20220716

Price Range
£ 8.007 - £ 4.8042

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    80.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 Black Steel

20220730

Price Range
£ 20.40 - £ 12.24

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 Black Steel

20223557

Price Range
£ 1.989 - £ 1.1934

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 8.0 M6 55.0 11.0 Black Steel

20226312

Price Range
£ 2.7642 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    55.0
Shoulder Screw Hex Head 10.0 M8 75.0 13.0 Black Steel

20226404

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    75.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 303 Stainless Steel

20229160

Price Range
£ 5.1044 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 8.0 M6 70.0 11.0 303 Stainless Steel

20229283

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    70.0
Shoulder Screw Hex Head 10.0 M8 35.0 13.0 303 Stainless Steel

20229368

Price Range
£ 24.4321 - £ 14.6574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    35.0
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 303 Stainless Steel

20229740

Price Range
£ 35.5367 - £ 21.318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 303 Stainless Steel

20229818

Price Range
£ 49.0046 - £ 29.4066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0
Shoulder Screw Hex Head 16.0 M12 80.0 18.0 303 Stainless Steel

20229658

Price Range
£ 25.889 - £ 15.5346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 80.0 16.0 303 Stainless Steel

20229511

Price Range
£ 12.7772 - £ 7.6704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 90.0 13.0 303 Stainless Steel

20229443

Price Range
£ 11.8707 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    90.0
Shoulder Screw Hex Head 16.0 M12 55.0 18.0 Black Steel

20226503

Price Range
£ 19.2678 - £ 11.5566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    55.0