Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 5.0694 - £ 8.4498 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
25.0
M8
£ 6.6912 - £ 11.1477 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
65.0
M8
£ 7.038 - £ 11.7304 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
75.0
M10
£ 4.2432 - £ 7.0792 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
70.0
M8
£ 6.1404 - £ 10.2304 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
75.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
75.0
M6
£ 5.202 - £ 8.6764 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
55.0
M5
£ 20.961 - £ 34.9324 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
65.0
M20
£ 2.499 - £ 4.1718 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
120.0
M8
£ 1.4688 - £ 2.448 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
60.0
M6
£ 1.9788 - £ 3.2946 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
65.0
M8
£ 1.6626 - £ 2.7642 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
55.0
M5
£ 1.2138 - £ 2.0298 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
50.0
M5
£ 2.0706 - £ 3.4533 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
25.0
M4
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
65.0
M6
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
£ 6.375 - £ 10.6189 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
55.0
M10
£ 8.6088 - £ 14.3528 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
90.0
M10
£ 7.5072 - £ 12.5182 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
80.0
M8
£ 7.65 - £ 12.7556 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
100.0
M8
  • of 12
Shoulder Screw Hex Head 10.0 M8 25.0 13.0 303 Stainless Steel

20229344

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    25.0
Shoulder Screw Hex Head 10.0 M8 65.0 13.0 303 Stainless Steel

20229412

Price Range
£ 11.1477 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    65.0
Shoulder Screw Hex Head 12.0 M10 75.0 16.0 303 Stainless Steel

20229504

Price Range
£ 11.7304 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    75.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 303 Stainless Steel

20228668

Price Range
£ 7.0792 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0
Shoulder Screw Hex Head 6.0 M5 75.0 9.5 303 Stainless Steel

20229214

Price Range
£ 10.2304 - £ 6.1404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 75.0 11.0 303 Stainless Steel

20229290

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    75.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 303 Stainless Steel

20229184

Price Range
£ 8.6764 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0
Shoulder Screw Hex Head 24.0 M20 65.0 27.0 Black Steel

20226633

Price Range
£ 34.9324 - £ 20.961

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    65.0
Shoulder Screw Hex Head 10.0 M8 120.0 13.0 Black Steel

20226428

Price Range
£ 4.1718 - £ 2.499

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    120.0
Shoulder Screw Hex Head 8.0 M6 60.0 11.0 Black Steel

20226329

Price Range
£ 2.448 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 65.0 13.0 Black Steel

20223595

Price Range
£ 3.2946 - £ 1.9788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    65.0
Shoulder Screw Hex Head 6.0 M5 55.0 9.5 Black Steel

20226213

Price Range
£ 2.7642 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    55.0
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 Black Steel

20222499

Price Range
£ 2.0298 - £ 1.2138

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 5.0 M4 25.0 8.0 303 Stainless Steel

20229146

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 303 Stainless Steel

20229276

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 12.0 M10 55.0 16.0 303 Stainless Steel

20229467

Price Range
£ 10.6189 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    55.0
Shoulder Screw Hex Head 12.0 M10 90.0 16.0 303 Stainless Steel

20229528

Price Range
£ 14.3528 - £ 8.6088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    90.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 303 Stainless Steel

20229436

Price Range
£ 12.5182 - £ 7.5072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 303 Stainless Steel

20229450

Price Range
£ 12.7556 - £ 7.65

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0