Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 11.5668 - £ 19.2845 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
55.0
M12
£ 17.7378 - £ 29.5689 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
100.0
M12
£ 28.1316 - £ 46.8787 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
100.0
M16
£ 4.3248 - £ 7.2012 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
100.0
M5
£ 1.7238 - £ 2.8764 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
80.0
M6
£ 2.2542 - £ 3.7638 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
45.0
M10
£ 7.6296 - £ 12.7092 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
25.0
M16
£ 19.9512 - £ 33.2597 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
55.0
M20
£ 4.8654 - £ 8.1044 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
20.0
M8
£ 6.6912 - £ 11.1477 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
60.0
M8
£ 7.5174 - £ 12.5256 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
110.0
M10
£ 2.3052 - £ 3.8418 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
6.0
M4
£ 3.1212 - £ 5.202 Request the lead time here
7.0
3.0
4.0
7.0
Black Steel
30.0
M3
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
40.0
M8
£ 6.5892 - £ 10.975 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
65.0
M10
£ 6.1404 - £ 10.2304 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
70.0
M5
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
60.0
M6
£ 5.5488 - £ 9.2484 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
30.0
M8
£ 23.6232 - £ 39.3677 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
45.0
M16
£ 2.1318 - £ 3.5598 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
90.0
M5
  • of 12
Shoulder Screw Hex Head 16.0 M12 55.0 18.0 303 Stainless Steel

20229603

Price Range
£ 19.2845 - £ 11.5668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    55.0
Shoulder Screw Hex Head 16.0 M12 100.0 18.0 303 Stainless Steel

20229672

Price Range
£ 29.5689 - £ 17.7378

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    100.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 303 Stainless Steel

20229801

Price Range
£ 46.8787 - £ 28.1316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 Black Steel

20226282

Price Range
£ 7.2012 - £ 4.3248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 8.0 M6 80.0 11.0 Black Steel

20226350

Price Range
£ 2.8764 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 45.0 16.0 Black Steel

20226442

Price Range
£ 3.7638 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    45.0
Shoulder Screw Hex Head 20.0 M16 25.0 22.0 Black Steel

20226534

Price Range
£ 12.7092 - £ 7.6296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    25.0
Shoulder Screw Hex Head 24.0 M20 55.0 27.0 Black Steel

20226626

Price Range
£ 33.2597 - £ 19.9512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    55.0
Shoulder Screw Hex Head 10.0 M8 20.0 13.0 303 Stainless Steel

20229337

Price Range
£ 8.1044 - £ 4.8654

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 60.0 13.0 303 Stainless Steel

20229405

Price Range
£ 11.1477 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    60.0
Shoulder Screw Hex Head 12.0 M10 110.0 16.0 Black Steel

20226664

Price Range
£ 12.5256 - £ 7.5174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    110.0
Shoulder Screw Hex Head 5.0 M4 6.0 8.0 303 Stainless Steel

20229092

Price Range
£ 3.8418 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    6.0
Shoulder Screw Hex Head 4.0 M3 30.0 7.0 Black Steel

20226190

Price Range
£ 5.202 - £ 3.1212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    4.0
  • d2
    M3
  • D3
    7.0
  • H1
    3.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 303 Stainless Steel

20229375

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 12.0 M10 65.0 16.0 303 Stainless Steel

20229481

Price Range
£ 10.975 - £ 6.5892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    65.0
Shoulder Screw Hex Head 6.0 M5 70.0 9.5 303 Stainless Steel

20229207

Price Range
£ 10.2304 - £ 6.1404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    70.0
Shoulder Screw Hex Head 8.0 M6 60.0 11.0 303 Stainless Steel

20229269

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 303 Stainless Steel

20229351

Price Range
£ 9.2484 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 20.0 M16 45.0 22.0 303 Stainless Steel

20229719

Price Range
£ 39.3677 - £ 23.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    45.0
Shoulder Screw Hex Head 6.0 M5 90.0 9.5 Black Steel

20226275

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    90.0