Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 21.318 - £ 35.5367 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
65.0
M16
£ 5.508 - £ 9.1836 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
65.0
M5
£ 17.4318 - £ 29.0509 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
90.0
M12
£ 30.243 - £ 50.3967 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
70.0
M16
£ 30.5388 - £ 50.8931 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
80.0
M16
£ 4.2636 - £ 7.1008 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
25.0
M5
£ 5.0694 - £ 8.4498 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
40.0
M6
£ 1.5504 - £ 2.5806 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
70.0
M6
£ 6.3342 - £ 10.557 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
75.0
M5
£ 3.5598 - £ 5.9364 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
75.0
M6
£ 2.1318 - £ 3.5598 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
35.0
M10
£ 4.641 - £ 7.7418 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
80.0
M5
£ 2.0604 - £ 3.4272 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
100.0
M6
£ 4.8858 - £ 8.1498 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
35.0
M12
£ 6.5484 - £ 10.9211 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
50.0
M8
£ 2.0706 - £ 3.4533 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
30.0
M4
£ 12.5358 - £ 20.8925 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
90.0
M5
£ 8.5374 - £ 14.2341 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
35.0
M5
£ 9.9858 - £ 16.6464 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
75.0
M12
£ 5.508 - £ 9.1836 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
60.0
M5
  • of 12
Shoulder Screw Hex Head 20.0 M16 65.0 22.0 303 Stainless Steel

20229757

Price Range
£ 35.5367 - £ 21.318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    65.0
Shoulder Screw Hex Head 6.0 M5 65.0 9.5 303 Stainless Steel

20229191

Price Range
£ 9.1836 - £ 5.508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    65.0
Shoulder Screw Hex Head 16.0 M12 90.0 18.0 303 Stainless Steel

20229665

Price Range
£ 29.0509 - £ 17.4318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    90.0
Shoulder Screw Hex Head 20.0 M16 70.0 22.0 303 Stainless Steel

20229764

Price Range
£ 50.3967 - £ 30.243

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    70.0
Shoulder Screw Hex Head 20.0 M16 80.0 22.0 303 Stainless Steel

20229788

Price Range
£ 50.8931 - £ 30.5388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    80.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 303 Stainless Steel

20220983

Price Range
£ 7.1008 - £ 4.2636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 303 Stainless Steel

20221072

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 8.0 M6 70.0 11.0 Black Steel

20225711

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    70.0
Shoulder Screw Hex Head 6.0 M5 75.0 9.5 Black Steel

20226251

Price Range
£ 10.557 - £ 6.3342

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 75.0 11.0 Black Steel

20226343

Price Range
£ 5.9364 - £ 3.5598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    75.0
Shoulder Screw Hex Head 12.0 M10 35.0 16.0 Black Steel

20226435

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    35.0
Shoulder Screw Hex Head 6.0 M5 80.0 9.5 Black Steel

20226268

Price Range
£ 7.7418 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    80.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 Black Steel

20226374

Price Range
£ 3.4272 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 16.0 M12 35.0 18.0 Black Steel

20226480

Price Range
£ 8.1498 - £ 4.8858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 303 Stainless Steel

20228651

Price Range
£ 10.9211 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 5.0 M4 30.0 8.0 303 Stainless Steel

20229153

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 90.0 9.5 303 Stainless Steel

20229221

Price Range
£ 20.8925 - £ 12.5358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    90.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 303 Stainless Steel

20228187

Price Range
£ 14.2341 - £ 8.5374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 16.0 M12 75.0 18.0 Black Steel

20226527

Price Range
£ 16.6464 - £ 9.9858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    75.0
Shoulder Screw Hex Head 6.0 M5 60.0 9.5 303 Stainless Steel

20227180

Price Range
£ 9.1836 - £ 5.508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    60.0