| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 4.0036 |
| 100 - 249 | £ 3.6006 |
| 250 - 749 | £ 3.2028 |
| 750 + | £ 2.805 |
| d1 | M4 |
|---|---|
| l1 | 20.0 |
| d2 tol. H9 | 5.5 |
| D3 | 8.5 |
| l2 | 6.0 |
| H1 | 2.4 |
| w1 | 1.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue