Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Length Under Head | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2197 - £ 0.2239 | 40000 In stock |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Natural
|
Nylon
|
|
0.732 in
18.6 mm
|
||
| £ 0.0935 - £ 0.0975 | 9247 In stock |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Black
|
|
|
0.276 in
7.0 mm
|
||
| £ 0.0671 - £ 0.0715 | 13835 In stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| £ 0.0898 - £ 0.0955 | 2000 In stock |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nylon 6/6
|
|
0.618 in
15.7 mm
|
||
| £ 0.2574 - £ 0.2691 | 21 In stock |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.232 in
5.9 mm
|
||
| £ 0.1274 - £ 0.1274 | Request the lead time here |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.217 in
5.5 mm
|
||
| £ 0.143 - £ 0.1521 | Request the lead time here |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 10161005 | £ 0.0501 - £ 0.0545 | 416 In stock |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.354 in
9.0 mm
|
|
| £ 0.0841 - £ 0.0895 | 9180 In stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 10016114 | £ 0.0671 - £ 0.0715 | 9174 In stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
|
| 10016190 | £ 0.0671 - £ 0.0715 | 16 In stock |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|
| 10016442 | £ 0.0671 - £ 0.0715 | 13502 In stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|
| 10016237 | £ 0.0671 - £ 0.0715 | Request the lead time here |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|
| £ 0.0898 - £ 0.0955 | 199 In stock |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nylon 6/6
|
|
0.618 in
15.7 mm
|
||
| 10138014 | £ 0.8433 - £ 0.8433 | Request the lead time here |
0.083 in
2.1 mm
|
|
Natural
|
PA
|
|
|
|
| 10161104 | £ 0.163 - £ 0.17 | Request the lead time here |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Black
|
40% Glass Filled PPS
|
|
0.28 in
7.1 mm
|
|
| £ 0.0841 - £ 0.0895 | 846 In stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 10016145 | £ 0.0688 - £ 0.0765 | 56274 In stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
|
| £ 0.0713 - £ 0.1013 | 7000 In stock |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
0.346 in
8.8 mm
|
||
| 10137956 | £ 0.4053 - £ 0.4053 | 2010 In stock |
0.063 in
1.6 mm
|
|
Natural
|
PA