Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Length Under Head | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0701 - £ 0.0701 | 51078 In stock |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| £ 0.7356 - £ 0.7356 | 2125 In stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| £ 0.3175 - £ 0.3245 | 7500 In stock |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Natural
|
Nylon
|
|
1.394 in
35.4 mm
|
||
| £ 0.1104 - £ 0.1126 | 47339 In stock |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| £ 0.1197 - £ 0.1221 | 62537 In stock |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| £ 0.3979 - £ 0.4148 | Request the lead time here |
0.118 in
3.0 mm
|
0.142 in
3.6 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| £ 0.2126 - £ 0.2168 | 61384 In stock |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon
|
|
0.567 in
14.4 mm
|
||
| £ 0.1339 - £ 0.1396 | Request the lead time here |
0.039 in
1.0 mm
|
0.311 in
7.9 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| 10137949 | £ 0.3104 - £ 0.3104 | 74 In stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
|
| £ 0.14 - £ 0.1431 | 5996 In stock |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.2749 - £ 0.2863 | Request the lead time here |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Black
|
|
|
0.512 in
13.0 mm
|
||
| £ 0.2976 - £ 0.2976 | 60 In stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| £ 0.3203 - £ 0.3274 | 10621 In stock |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Black
|
|
|
0.984 in
25.0 mm
|
||
| £ 0.3203 - £ 0.3331 | Request the lead time here |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Black
|
|
|
0.984 in
25.0 mm
|
||
| £ 0.0634 - £ 0.066 | 173000 In stock |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
||
| £ 0.2296 - £ 0.2338 | 6660 In stock |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Black
|
|
|
0.232 in
5.9 mm
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.047 in
1.2 mm
|
|
Black
|
PA
|
|
|
||
| £ 0.0935 - £ 0.0975 | 12801 In stock |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Black
|
|
|
0.236 in
6.0 mm
|
||
| £ 0.14 - £ 0.1431 | Request the lead time here |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.3203 - £ 0.3331 | 600 In stock |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Black
|
|
|
0.984 in
25.0 mm