Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCL2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | L | d1 | h | w | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0264 - £ 0.0294 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.03 - £ 0.0333 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0204 - £ 0.0318 | Request the lead time here |
0.531 in
13.5 mm
|
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
||
| £ 0.0198 - £ 0.0308 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0242 - £ 0.0377 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0527 - £ 0.082 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0549 - £ 0.061 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0538 - £ 0.0598 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0289 - £ 0.0321 | Request the lead time here |
0.846 in
21.5 mm
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.0532 - £ 0.0828 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0101 - £ 0.0113 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0107 - £ 0.0119 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0246 - £ 0.0273 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.047 - £ 0.0732 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0622 - £ 0.0691 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0101 - £ 0.0113 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0113 - £ 0.0126 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0298 - £ 0.0331 | Request the lead time here |
0.925 in
23.5 mm
|
0.591 in
15.0 mm
|
0.827 in
21.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.083 in
27.5 mm
|
||
| £ 0.0485 - £ 0.0754 | Request the lead time here |
|
|
|
|
|
|
||
| £ 0.0583 - £ 0.0647 | Request the lead time here |