Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0911 - £ 0.1793 | 77000 In stock |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.61 in
15.5 mm
|
||
| £ 0.1345 - £ 0.3614 | Request the lead time here |
1.752 in
44.5 mm
|
1.634 in
41.5 mm
|
Blue
|
LDPE
|
1.941 in
49.3 mm
|
||
| £ 0.072 - £ 0.1889 | Request the lead time here |
0.976 in
24.8 mm
|
0.87 in
22.1 mm
|
Blue
|
LDPE
|
1.126 in
28.6 mm
|
||
| £ 0.0566 - £ 0.1504 | 10500 In stock |
0.634 in
16.1 mm
|
0.551 in
14.0 mm
|
Blue
|
LDPE
|
0.78 in
19.8 mm
|
||
| £ 0.0731 - £ 0.1437 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| £ 0.1251 - £ 0.2458 | Request the lead time here |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm
|
||
| £ 0.1885 - £ 0.3718 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| £ 0.0973 - £ 0.1916 | Request the lead time here |
0.492 in
12.5 mm
|
0.413 in
10.5 mm
|
Natural
|
TPE
|
0.65 in
16.5 mm
|
||
| £ 0.2758 - £ 0.3641 | 51400 In stock |
1.827 in
46.4 mm
|
1.799 in
45.7 mm
|
Blue
|
LDPE
|
2.031 in
51.6 mm
|
||
| £ 0.0837 - £ 0.1649 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| £ 0.2452 - £ 0.6458 | 900 In stock |
2.26 in
57.4 mm
|
2.232 in
56.7 mm
|
Blue
|
LDPE
|
2.5 in
63.5 mm
|
||
| £ 0.197 - £ 0.5156 | 1000 In stock |
2.075 in
52.7 mm
|
1.898 in
48.2 mm
|
Blue
|
LDPE
|
2.252 in
57.2 mm
|
||
| £ 0.1071 - £ 0.2817 | 3250 In stock |
1.228 in
31.2 mm
|
1.11 in
28.2 mm
|
Blue
|
LDPE
|
1.516 in
38.5 mm
|
||
| £ 0.1094 - £ 0.4571 | 4000 In stock |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
Blue
|
LDPE
|
0.594 in
15.1 mm
|
||
| 10162866 | £ 0.1044 - £ 0.3322 | 5000 In stock |
0.366 in
9.3 mm
|
0.299 in
7.6 mm
|
Blue
|
LDPE
|
0.531 in
13.5 mm
|
|
| £ 0.1305 - £ 0.3454 | 1800 In stock |
1.598 in
40.6 mm
|
1.559 in
39.6 mm
|
Blue
|
LDPE
|
1.874 in
47.6 mm
|
||
| £ 0.0579 - £ 0.1791 | 7000 In stock |
0.783 in
19.9 mm
|
0.689 in
17.5 mm
|
Blue
|
LDPE
|
0.937 in
23.8 mm
|
||
| £ 0.1024 - £ 0.2684 | 6250 In stock |
1.146 in
29.1 mm
|
0.996 in
25.3 mm
|
Blue
|
LDPE
|
1.311 in
33.3 mm
|
||
| £ 0.1175 - £ 0.3083 | 9000 In stock |
1.276 in
32.4 mm
|
1.165 in
29.6 mm
|
Blue
|
LDPE
|
1.406 in
35.7 mm
|
||
| £ 0.0482 - £ 0.127 | 22000 In stock |
0.398 in
10.1 mm
|
0.331 in
8.4 mm
|
Blue
|
LDPE
|
0.563 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue