Menu Search

Side Pull Plugs

In stock

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Colour Material D View
£ 0.0911 - £ 0.1793 77000 In stock
11.5 mm
9.5 mm
Natural
TPE
15.5 mm
£ 0.1345 - £ 0.3614 Request the lead time here
44.5 mm
41.5 mm
Blue
LDPE
49.3 mm
£ 0.072 - £ 0.1889 Request the lead time here
24.8 mm
22.1 mm
Blue
LDPE
28.6 mm
£ 0.0566 - £ 0.1504 10500 In stock
16.1 mm
14.0 mm
Blue
LDPE
19.8 mm
£ 0.0731 - £ 0.1437 Request the lead time here
8.0 mm
6.0 mm
Natural
TPE
12.0 mm
£ 0.1251 - £ 0.2458 Request the lead time here
16.2 mm
14.2 mm
Natural
TPE
20.2 mm
£ 0.1885 - £ 0.3718 Request the lead time here
31.5 mm
29.0 mm
Natural
TPE
35.5 mm
£ 0.0973 - £ 0.1916 Request the lead time here
12.5 mm
10.5 mm
Natural
TPE
16.5 mm
£ 0.2758 - £ 0.3641 51400 In stock
46.4 mm
45.7 mm
Blue
LDPE
51.6 mm
£ 0.0837 - £ 0.1649 Request the lead time here
9.5 mm
7.0 mm
Natural
TPE
13.5 mm
£ 0.2452 - £ 0.6458 900 In stock
57.4 mm
56.7 mm
Blue
LDPE
63.5 mm
£ 0.197 - £ 0.5156 1000 In stock
52.7 mm
48.2 mm
Blue
LDPE
57.2 mm
£ 0.1071 - £ 0.2817 3250 In stock
31.2 mm
28.2 mm
Blue
LDPE
38.5 mm
£ 0.1094 - £ 0.4571 4000 In stock
12.3 mm
10.7 mm
Blue
LDPE
15.1 mm
10162866 £ 0.1044 - £ 0.3322 5000 In stock
9.3 mm
7.6 mm
Blue
LDPE
13.5 mm
£ 0.1305 - £ 0.3454 1800 In stock
40.6 mm
39.6 mm
Blue
LDPE
47.6 mm
£ 0.0579 - £ 0.1791 7000 In stock
19.9 mm
17.5 mm
Blue
LDPE
23.8 mm
£ 0.1024 - £ 0.2684 6250 In stock
29.1 mm
25.3 mm
Blue
LDPE
33.3 mm
£ 0.1175 - £ 0.3083 9000 In stock
32.4 mm
29.6 mm
Blue
LDPE
35.7 mm
£ 0.0482 - £ 0.127 22000 In stock
10.1 mm
8.4 mm
Blue
LDPE
14.3 mm
  • of 4
Side Pull Tab Plug 11.5 mm 9.5 mm TPE Natural

10275948

Price Range
£ 0.1793 - £ 0.0911

Stock Levels
77000 In stock
Attributes
  • D
    15.5 mm
  • d1
    9.5 mm
  • d2
    11.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 44.5 mm 41.5 mm LDPE Blue

10162804

Price Range
£ 0.3614 - £ 0.1345

Stock Levels
Request the lead time here
Attributes
  • D
    49.3 mm
  • d1
    41.5 mm
  • d2
    44.5 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 24.8 mm 22.1 mm LDPE Blue

10162729

Price Range
£ 0.1889 - £ 0.072

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • d1
    22.1 mm
  • d2
    24.8 mm
  • H
    15.9 mm
  • Colour
    Blue
Side Pull Tab Plug 16.1 mm 14.0 mm LDPE Blue

10162699

Price Range
£ 0.1504 - £ 0.0566

Stock Levels
10500 In stock
Attributes
  • D
    19.8 mm
  • d1
    14.0 mm
  • d2
    16.1 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 8.0 mm 6.0 mm TPE Natural

10275917

Price Range
£ 0.1437 - £ 0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • d1
    6.0 mm
  • d2
    8.0 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 16.2 mm 14.2 mm TPE Natural

10275993

Price Range
£ 0.2458 - £ 0.1251

Stock Levels
Request the lead time here
Attributes
  • D
    20.2 mm
  • d1
    14.2 mm
  • d2
    16.2 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 31.5 mm 29.0 mm TPE Natural

10276075

Price Range
£ 0.3718 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d1
    29.0 mm
  • d2
    31.5 mm
  • H
    12.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 12.5 mm 10.5 mm TPE Natural

10275955

Price Range
£ 0.1916 - £ 0.0973

Stock Levels
Request the lead time here
Attributes
  • D
    16.5 mm
  • d1
    10.5 mm
  • d2
    12.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 46.4 mm 45.7 mm LDPE Blue

10162811

Price Range
£ 0.3641 - £ 0.2758

Stock Levels
51400 In stock
Attributes
  • D
    51.6 mm
  • d1
    45.7 mm
  • d2
    46.4 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 9.5 mm 7.0 mm TPE Natural

10275924

Price Range
£ 0.1649 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d1
    7.0 mm
  • d2
    9.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 57.4 mm 56.7 mm LDPE Blue

10162859

Price Range
£ 0.6458 - £ 0.2452

Stock Levels
900 In stock
Attributes
  • D
    63.5 mm
  • d1
    56.7 mm
  • d2
    57.4 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 52.7 mm 48.2 mm LDPE Blue

10162842

Price Range
£ 0.5156 - £ 0.197

Stock Levels
1000 In stock
Attributes
  • D
    57.2 mm
  • d1
    48.2 mm
  • d2
    52.7 mm
  • H
    25.4 mm
  • Colour
    Blue
Side Pull Tab Plug 31.2 mm 28.2 mm LDPE Blue

10162767

Price Range
£ 0.2817 - £ 0.1071

Stock Levels
3250 In stock
Attributes
  • D
    38.5 mm
  • d1
    28.2 mm
  • d2
    31.2 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 12.3 mm 10.7 mm LDPE Blue

10162675

Price Range
£ 0.4571 - £ 0.1094

Stock Levels
4000 In stock
Attributes
  • D
    15.1 mm
  • d1
    10.7 mm
  • d2
    12.3 mm
  • H
    9.5 mm
  • Colour
    Blue
Side Pull Tab Plug 9.3 mm 7.6 mm LDPE Blue

10162866

Price Range
£ 0.3322 - £ 0.1044

Stock Levels
5000 In stock
Attributes
  • D
    13.5 mm
  • d1
    7.6 mm
  • d2
    9.3 mm
  • H
    9.5 mm
  • Colour
    Blue
Side Pull Tab Plug 40.6 mm 39.6 mm LDPE Blue

10162798

Price Range
£ 0.3454 - £ 0.1305

Stock Levels
1800 In stock
Attributes
  • D
    47.6 mm
  • d1
    39.6 mm
  • d2
    40.6 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 19.9 mm 17.5 mm LDPE Blue

10162705

Price Range
£ 0.1791 - £ 0.0579

Stock Levels
7000 In stock
Attributes
  • D
    23.8 mm
  • d1
    17.5 mm
  • d2
    19.9 mm
  • H
    15.9 mm
  • Colour
    Blue
Side Pull Tab Plug 29.1 mm 25.3 mm LDPE Blue

10162750

Price Range
£ 0.2684 - £ 0.1024

Stock Levels
6250 In stock
Attributes
  • D
    33.3 mm
  • d1
    25.3 mm
  • d2
    29.1 mm
  • H
    19.8 mm
  • Colour
    Blue
Side Pull Tab Plug 32.4 mm 29.6 mm LDPE Blue

10162774

Price Range
£ 0.3083 - £ 0.1175

Stock Levels
9000 In stock
Attributes
  • D
    35.7 mm
  • d1
    29.6 mm
  • d2
    32.4 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 10.1 mm 8.4 mm LDPE Blue

10162873

Price Range
£ 0.127 - £ 0.0482

Stock Levels
22000 In stock
Attributes
  • D
    14.3 mm
  • d1
    8.4 mm
  • d2
    10.1 mm
  • H
    9.5 mm
  • Colour
    Blue