Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.109 - £ 0.2147 | 17000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| £ 0.0858 - £ 0.1686 | 500 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
Natural
|
TPE
|
0.551 in
14.0 mm
|
||
| £ 0.0731 - £ 0.1437 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| £ 0.1731 - £ 0.3403 | 13400 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
| £ 0.1198 - £ 0.2356 | Request the lead time here |
0.61 in
15.5 mm
|
0.531 in
13.5 mm
|
Natural
|
TPE
|
0.768 in
19.5 mm
|
||
| £ 0.1203 - £ 0.3162 | 23800 In stock |
1.598 in
40.6 mm
|
1.449 in
36.8 mm
|
Blue
|
LDPE
|
1.752 in
44.5 mm
|
||
| £ 0.087 - £ 0.2285 | Request the lead time here |
1.039 in
26.4 mm
|
0.913 in
23.2 mm
|
Blue
|
LDPE
|
1.157 in
29.4 mm
|
||
| £ 0.1686 - £ 0.4411 | 1900 In stock |
2 in
50.8 mm
|
1.843 in
46.8 mm
|
Blue
|
LDPE
|
2.122 in
53.9 mm
|
||
| 10275900 | £ 0.0668 - £ 0.1311 | Request the lead time here |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
|
| £ 0.096 - £ 0.2532 | 2700 In stock |
1.091 in
27.7 mm
|
0.965 in
24.5 mm
|
Blue
|
LDPE
|
1.252 in
31.8 mm
|
||
| £ 0.1829 - £ 0.3587 | 49600 In stock |
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
Natural
|
TPE
|
1.26 in
32.0 mm
|
||
| £ 0.1885 - £ 0.3718 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| £ 0.2452 - £ 0.6458 | 900 In stock |
2.26 in
57.4 mm
|
2.232 in
56.7 mm
|
Blue
|
LDPE
|
2.5 in
63.5 mm
|
||
| £ 0.0837 - £ 0.1649 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| £ 0.1024 - £ 0.2684 | 6250 In stock |
1.146 in
29.1 mm
|
0.996 in
25.3 mm
|
Blue
|
LDPE
|
1.311 in
33.3 mm
|
||
| 10276051 | £ 0.1773 - £ 0.3482 | Request the lead time here |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
Natural
|
TPE
|
1.161 in
29.5 mm
|
|
| £ 0.0653 - £ 0.1719 | 3000 In stock |
0.913 in
23.2 mm
|
0.803 in
20.4 mm
|
Blue
|
LDPE
|
1.059 in
26.9 mm
|
||
| £ 0.1431 - £ 0.3827 | 29200 In stock |
1.949 in
49.5 mm
|
1.78 in
45.2 mm
|
Blue
|
LDPE
|
2.122 in
53.9 mm
|
||
| £ 0.1536 - £ 0.3037 | 8200 In stock |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
| £ 0.0555 - £ 0.1453 | 4900 In stock |
0.622 in
15.8 mm
|
0.531 in
13.5 mm
|
Blue
|
LDPE
|
0.752 in
19.1 mm