Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1431 - £ 0.3827 | Request the lead time here |
1.949 in
49.5 mm
|
1.78 in
45.2 mm
|
Blue
|
LDPE
|
2.122 in
53.9 mm
|
||
£ 0.1094 - £ 0.4571 | Request the lead time here |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
Blue
|
LDPE
|
0.594 in
15.1 mm
|
||
£ 0.1346 - £ 0.2644 | 1550 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
£ 0.1203 - £ 0.3162 | Request the lead time here |
1.598 in
40.6 mm
|
1.449 in
36.8 mm
|
Blue
|
LDPE
|
1.752 in
44.5 mm
|
||
£ 0.1175 - £ 0.3083 | Request the lead time here |
1.276 in
32.4 mm
|
1.165 in
29.6 mm
|
Blue
|
LDPE
|
1.406 in
35.7 mm
|
||
£ 0.1731 - £ 0.3403 | Request the lead time here |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
£ 0.1251 - £ 0.2458 | Request the lead time here |
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm
|
||
£ 0.109 - £ 0.2147 | Request the lead time here |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
£ 0.0731 - £ 0.1437 | 1275 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
£ 0.0837 - £ 0.1649 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
£ 0.1024 - £ 0.2684 | Request the lead time here |
1.146 in
29.1 mm
|
0.996 in
25.3 mm
|
Blue
|
LDPE
|
1.311 in
33.3 mm
|
||
£ 0.2758 - £ 0.3641 | 422 In stock |
1.827 in
46.4 mm
|
1.799 in
45.7 mm
|
Blue
|
LDPE
|
2.031 in
51.6 mm
|
||
£ 0.1071 - £ 0.2817 | Request the lead time here |
1.228 in
31.2 mm
|
1.11 in
28.2 mm
|
Blue
|
LDPE
|
1.516 in
38.5 mm
|
||
P-7 | £ 0.1044 - £ 0.3322 | Request the lead time here |
0.366 in
9.3 mm
|
0.299 in
7.6 mm
|
Blue
|
LDPE
|
0.531 in
13.5 mm
|
|
494310 | £ 0.1592 - £ 0.3142 | Request the lead time here |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
Natural
|
TPE
|
1.004 in
25.5 mm
|
|
£ 0.197 - £ 0.5156 | Request the lead time here |
2.075 in
52.7 mm
|
1.898 in
48.2 mm
|
Blue
|
LDPE
|
2.252 in
57.2 mm
|
||
£ 0.0653 - £ 0.1719 | Request the lead time here |
0.913 in
23.2 mm
|
0.803 in
20.4 mm
|
Blue
|
LDPE
|
1.059 in
26.9 mm
|
||
£ 0.0555 - £ 0.1453 | Request the lead time here |
0.622 in
15.8 mm
|
0.531 in
13.5 mm
|
Blue
|
LDPE
|
0.752 in
19.1 mm
|
||
£ 0.1536 - £ 0.3037 | Request the lead time here |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
494312 | £ 0.1773 - £ 0.3482 | Request the lead time here |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
Natural
|
TPE
|
1.161 in
29.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue