A Grub Screw is a screw fastening solution commonly used for joining one component securely to another. They have a unique design that allows them to facilitate secure gripping or joining without using a nut; this differs from a standard bolt and screw assembly. The grub screw is fully threaded and can be driven into existing tapped and socket holes, avoiding any need to create new holes.
Our range is made from Mild Steel with a Silicone coating - making them ideal for masking applications. They are particularly suitable for aggressive shot blasting and high temperature powder coating applications. What's more; these Grub Screws can be securely fixed and are easily applied or removed with the use use of an Allen Key (not included).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Pitch/TPI | Colour | Thread Length | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10354926 | £ 0.6783 - £ 0.9065 | 2148 In stock |
1.181 in
30.0 mm
|
M16
|
2.0 mm
|
Red
|
0.787 in
20.0 mm
|
Metric Threads
|
|
| 10354933 | £ 0.9049 - £ 1.2095 | 1168 In stock |
1.378 in
35.0 mm
|
M18
|
2.5 mm
|
Yellow
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 1.1329 - £ 1.515 | 4156 In stock |
1.181 in
30.0 mm
|
M20
|
2.5 mm
|
Blue
|
0.591 in
15.0 mm
|
Metric Threads
|
||
| £ 1.5105 - £ 2.02 | 2290 In stock |
1.299 in
33.0 mm
|
M24
|
3.0 mm
|
Black
|
0.787 in
20.0 mm
|
Metric Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue