Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Cup Diameter | View | |
|---|---|---|---|---|---|
| £ 0.1899 - £ 0.489 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2352 - £ 0.5846 | Request the lead time here |
0.213 in
5.4 mm
|
1.969 in
50.0 mm
|
||
| £ 0.214 - £ 0.214 | 1811 In stock |
0.197 in
5.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.1743 - £ 0.4305 | 4500 In stock |
0.197 in
5.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1502 - £ 0.3322 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
||
| 10120149 | £ 0.0785 - £ 0.1647 | 14000 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|
| 10256282 | £ 0.0785 - £ 0.195 | Request the lead time here |
0.11 in
2.8 mm
|
0.866 in
22.0 mm
|
|
| £ 0.2849 - £ 0.7016 | Request the lead time here |
0.256 in
6.5 mm
|
2.165 in
55.0 mm
|
||
| £ 0.1099 - £ 0.2737 | Request the lead time here |
0.138 in
3.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1336 - £ 0.3322 | Request the lead time here |
0.185 in
4.7 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue