Quantity | Unit price |
---|---|
20 - 99 | £ 0.8429 |
100 + | £ 0.7686 |
d1 | M3 |
---|---|
l1 ±0.2 | 8.0 |
d2 | 5.5 |
h1 | 2.0 |
l2 | 1.0 |
h2 | 0.8 |
w1 | 0.8 |
Tensile strength N | 116 N/mm |
Colour | Beige |
Material | PEEK |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue