Quantity | Unit price |
---|---|
20 - 99 | £ 2.6115 |
100 + | £ 2.3719 |
d1 | M8 |
---|---|
l1 ±0.2 | 15.0 |
d2 | 13.0 |
h1 | 5.0 |
l2 | 2.5 |
h2 | 2.0 |
w1 | 2.3 |
Tensile strength N | 116 N/mm |
Colour | Beige |
Material | PEEK |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue